Stellantis FCBH Cable
Product description
Conductors: Copper
Insulation: 150°C EPDM
RoHS Compliant
Applications
- Cables used for transportation vehicle systems
- Suitable for use inside the engine compartment
- Low Voltage Electrical Systems up to 60V
- Temperature range -40°C to 150°C
Product Design Options
Colors: Various colors for base and stripe combinations
Packaging options: Drums or Reels
Compliance
- FCA: MS.90034
- ISO: 6722-1