HV Accessories

OVERVIEW

Linking a complete accessory range to world-class services

Prysmian’s long and successful experience in high-voltage (HV) and extra-high-voltage (EHV) cable systems has led to developing a comprehensive range of accessories for extruded dielectric cables. Prysmian has established a state-of-the-art Jointers’ Training Program to complement the accessories product portfolio. With training schools worldwide, Prysmian works tirelessly to ensure that standard methodology, best practices, and proven tools are the global standards for jointers, providing a sense of security and confidence in our products and services. In addition, Prysmian has added Marshall Technology as one of its Training Centers of Excellence, offering specialized training programs to regional Prysmian customers and partners.

Click-Fit is a unique system based on a simple plug-and-play philosophy that efficiently connects high- and extra-high-voltage cables and systems from 72 kV up to 420 kV. The worldwide proven Click-Fit locking mechanism prevents cable movement within the stress control body caused by thermo-mechanical forces, ensuring a reliable and fail-safe connection during operation. 

 

Click-Fit joints, connectors, terminations, and link boxes are available as part of our complete HV cable systems.

Transition Joints and Accessories for Fluid Filled Cables

Prysmian has extensive experience in HV and EHV cable systems, which has led to the development of a comprehensive range of accessories and services for connecting fluid-filled cables with solid dielectric cables. These accessories are available for voltages ranging from 69 kV to 400 kV and include High-Pressure Fluid-Filled Transition Joints, SCFF/LPOF Transition Joints, Fluid-Filled Pressure Tanks, and PFT Solutions.

SPEED™ line joints

The SPEED™ line joints, incorporating the excellence of ethylene propylene rubber (EPR) and cold-shrink technologies, are designed to connect two HV extruded cables quickly and reliably. These joints, based on cold-shrink techniques (factory-expanded on carrier tubes), are available up to 123kV Um. Prysmian’s SPEED line is a one-piece solution, with pre-molded joint sleeves manufactured in-house. Each single joint sleeve undergoes rigorous mechanical and electrical testing in the factory according to the applicable standards, instilling confidence in the product's quality. All products are available in both straight and sectionalized options.

Environmentally Friendly Products

Our latest high voltage (HV) accessories have been designed to align with Prysmian's sustainability goals. Our complete range of components, up to 170kV, consists of fully dry-type solutions that do not rely on any fluids or gases. These solutions are environmentally friendly and sustainable.

Contact us

Select contacts by department


HV Accessories

Sander Lauwers

  • phone+1 803 239 7056
  • print
  • email
  • mapview map