LV & MV Cable Accessories | Prysmian North America

Overview

Accessories play a vital role in a power system

Drawing from over 25 years of expertise, Prysmian specializes in the design, manufacturing, testing, and installation of high-quality wire and cable, and cable accessories for all voltage levels. Our comprehensive range includes splicing, terminating, grounding, and glanding products, such as splices, terminations (indoor and outdoor), connectors, loadbreak elbows, deadbreak T bodies, as well as glands, cleats, fixings, tooling, and resins. 

 

For any additional service needs, we offer dedicated engineering support services to meet all power system specifications and requirements.

Prysmian offers a comprehensive range of ElaspeedTM splices designed for 5kV, 15kV, 25/28kV, and 35kV applications. 

 

Our Elaspeed splices incorporate cutting-edge cold shrink EPDM technology, mirroring that of medium-voltage cable, and are widely esteemed as the premier "delivery system" for medium-voltage cable accessories. This solution is simple, robust, reliable, user-friendly, safe, and flexible, requiring no special tools or torches. The cold shrinking process ensures concentric splice recovery. 

 

Prysmian's newly launched Elaspeed Compact Series delivers 20-25% space savings for use in confined areas. All Elaspeed splices adhere to IEEE 404 specifications.

Prysmian introduces a cutting-edge line of outdoor polymer cold shrink terminations for 5kV, 15kV, 25/28kV, and 35kV applications, as well as an indoor ColdfitTM termination for 5-15kV shielded applications. Our ColdFit outdoor PCT (with sheds) and indoor PICT (without sheds) are medium-voltage cold shrink polymer terminations, ensuring rapid, effortless, and dependable installation. 

 

The ColdFit terminations shrink uniformly on the cable as the "best-in-class" inner support core is removed, with the top mastic water seal integrated into the ColdFit termination, requiring no complex assembly or heat. Rest assured, all ColdFit terminations comply with IEEE 48 specifications.

Prysmian provides top-quality Deadbreak Separable Connectors, specifically designed for 15/25/35kV applications. The connector features insulating and conducting rubber components made of a special EPDM elastomer formulation and undergoes a peroxide-curing process, ensuring superior elastomer stress relaxation characteristics under high ambient temperatures. This contributes to reliable, long-term operation in both above-ground and subsurface installations. Rest assured, all our separable connectors conform to IEEE 386 specifications.

09 Jun 2023

25 kV Elaspeed™ Compact Splice Installation Demo

09 Jun 2023

35 kV Elaspeed™ Splice Installation Demo

09 Sep 2024

ELASPEED™ Medium Voltage Splice Kits

09 Jun 2023

Outdoor Coldfit™ Termination up to 25 kV for Jacketed Concentric Neutral Cable

09 Jun 2023

Outdoor Coldfit™ Termination up to 35 kV for Jacketed Concentric Neutral Cable

09 Jun 2023

Indoor Coldfit™ Termination up to 15 kV for Metallic Tape Shielded Cable

09 Jun 2023

15 kV Loadbreak Elbows for Metallic Tape Shielded Cable Installation Demo

09 Jun 2023

15/25 kV Deadbreak T-Body Elbows for Metallic Tape Shielded Cable Installation Demo

09 Jun 2023

Three Conductor AIRGUARD<sup>®</sup> Termination up to 25Kv with Copper Tape Shields Demo Video

09 Jun 2023

Low Voltage AIRGUARD<sup>®</sup> Preparation and DRYLAM<sup>®</sup> Grounding Procedure Demo Video

09 Jun 2023

LV AIRGUARD<sup>®</sup> Grounding Procedure Demo

09 Jun 2023

AIRGUARD® DRYLAM® Layer Grounding Procedure Demo

21 Oct 2024

Industrial & Construction MV Network Components

09 Sep 2024

Cable Preparation Tools

Contact us

Select contacts by department


Low & Medium Voltage Accessories - US

Nick Inman

US

  • phone+1 803 996 1750
  • print
  • email
  • mapview map