prysmian.skip_to_main_content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
prysmian.accept prysmian.go_back
Prysmian Group Prysmian Group
prysmian.country

prysmian.choose_country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en
  • fr

prysmian.search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
      • Blogs
      • Information Center
      • Media
      • Press Releases
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 2

Fil d'Ariane

  1. Accueil
  2. Câble aluminium Uniblend® PVC - SPEC 6361
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
  • fr
close
  • Companychevron_right
    • chevron_left

      Company

      prysmian.discover_more
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        prysmian.discover_more
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Marketschevron_right
    • chevron_left

      Markets

      prysmian.discover_more
    • Transmissionchevron_right
      • chevron_left

        Transmission

        prysmian.discover_more
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        prysmian.discover_more
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        prysmian.discover_more
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        prysmian.discover_more
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          prysmian.discover_more
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        prysmian.discover_more
      • Asset Monitoring Systems & Electronics
  • Product Centerchevron_right
    • chevron_left

      Product Center

      prysmian.discover_more
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      prysmian.discover_more
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities

  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 2

Fil d'Ariane

  1. Accueil
  2. Câble aluminium Uniblend® PVC - SPEC 6361

Câble aluminium Uniblend® PVC - SPEC 6361

Câble aluminium Uniblend® PVC - SPEC 6361
prysmian.product.description_caption

N° de référence

17031.130209, 17031.130109, 17031.135109, 17031.135209, 17031.135309, 17031.135409, 17031.136009, 17031.136209, 17031.136509, 17031.137009, 17031.137509, 17001.137008, 17001.137508

 

Construction du produit

Conducteur : Aluminium 1350 de 2 AWG à 1000 kcmil, toron classe B comprimé 

Blindage du toron extrudé : Couche de contrôle des contraintes, semiconductrice et thermodurcissable, appliquée par extrusion sur le conducteur 

Isolant : Isolation en caoutchouc éthylène-propylène (EPR), sans plomb, de couleur contrastée par rapport aux couches de blindage semiconductrices noires 

Blindage d’isolation extrudé : Retrait facile de la couche polymérique semi-conductrice thermodurcissable de l’isolant 

Blindage métallique : Ruban de cuivre recuit avec un chevauchement de 25 % 

Gaine : Polychlorure de vinyle (PVC), faible coefficient de frottement, sans plomb, ignifuge, résistant à l’humidité et aux rayons du soleil

Options : STRANDFILL® - conducteur avec blocage Testé conformément à la norme ICEA T-31-610

 

Applications

  • Performances exceptionnelles dans les complexes pétrochimiques, les usines de pâte et papier, les stations d’épuration et de traitement des eaux, les systèmes de protection de l’environnement, les chemins de fer, les mines, les centrales électriques, les aciéries, les usines textiles et autres applications industrielles triphasées
  • Endroits secs ou humides lorsqu’il est installé conformément au NEC
  • Installations aériennes, en conduits, en chemins de câbles ouverts et en conduits souterrains
  • Enfouissement direct si l’installation est intégrée à un système comportant un conducteur de terre situé à proximité immédiate et conforme à la norme NEC 250.4(A)(5)

 

Propriétés

  • Température nominale de 105 °C
  • Technologie à faible frottement pour un tirage facile et rapide des câbles
  • Excellente résistance à la chaleur, à l’humidité et au rayonnement solaire
  • Excellente résistance à la flamme
  • Résistance exceptionnelle à l’effet couronne
  • Flexibilité pour une manipulation facile
  • Rigidité diélectrique élevée
  • Faible absorption d’humidité
  • Stabilité électrique sous contrainte
  • Faible perte diélectrique
  • Résistance aux produits chimiques
  • Satisfait aux essais de pliage à froid à -35°C
  • Température nominale de 105 °C en fonctionnement continu
  • Température nominale de 140 °C dans des conditions de surcharge d’urgence
  • Température nominale de 250 °C dans des conditions de court-circuit

 

Conformité

  • National Electrical Code (NEC)
  • UL 1072
  • ICEA S-93-639/NEMA WC74
  • ICEA S-97-682
  • AEIC CS8-13 (AEIC CS8-20, optionnel)
  • CSA C68.10
  • CSA C22.2 n° 230, type TC-ER (calibres 1/0 AWG et plus)
  • Homologué UL de type MV-105 pour une utilisation conforme au NEC, dossier UL n° E518856
  • UL 1685 (calibres 1/0 AWG et plus) – Essai UL d’exposition à la flamme
  • Les câbles de calibre 1/0 AWG et plus sont homologués et identifiés pour la résistance au rayonnement solaire (« Sunlight-Resistant ») et pour l’installation en chemin de câbles (« CT Use »), conformément aux exigences du NEC
  • IEEE 1202/FT4 (70 000 BTU/h)/ CSA FT4
  • EPA 40 CFR, partie 261 pour la teneur en plomb lixiviable selon la méthode TCLP
  • Conformité OSHA
  • Conformité RoHS

 

Conditionnement

  • Câble coupé à la longueur souhaitée et expédié sur des bobines en bois non consignées. Les longueurs de plus de 10 000 lb sont conditionnées sur des bobines en acier retournables et consignées.
  • Des frais supplémentaires s’appliquent pour les longueurs de moins de 1000 pi, le calage, les anneaux de traction, le parallélisme et le triplexage.
prysmian.product.datasheet_caption
  • Aluminum Uniblend® PVC SPEC 6361.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Contact Us

Footer top menu - Prysmian

Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • Catalogs
  • People & Careers
  • Press
  • Blog
  • 1
    Investors
  • prysmian.share_price € - prysmian.milano,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery