prysmian.skip_to_main_content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Multiconducteur, non blindé, non plenum
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
  2. Multiconducteur, non blindé, non plenum

Multiconducteur, non blindé, non plenum

Multiconducteur, non blindé, non plenum
prysmian.product.description_caption

Part Numbers

E2402S, E2404S, E2406S, E1482S, E1484S, E1486S, E1502S, E1503S, E1504S, E1505S, E1506S, E1508S, E15012S, E15014S, E1522S, E1524S, E1532S, E1534S

Additional Resources: CAROL® Electronics Quick Reference Guide, CAROL® Electronics Alarm & Security Guide

 

Product Construction

Conductor: 22 thru 12 AWG fully annealed solid bare copper per ASTM B3 

Insulation

  • Premium-grade, color-coded PVC
  • Color code: See chart in datasheet

Jacket

  • Premium-grade PVC, red
  • Suitable for use from -20°C to +105°C
  • Round constructions have sequential footage markings to facilitate installation
  • Includes ripcord on round constructions 

 

Applications

  • Wiring of fire alarms
  • Smoke detectors
  • Voice communications
  • Burglar alarms
  • Fire protective circuits
  • Suggested voltage rating: 300 volts 

 

Compliances

  • NEC Article 760 Type FPLR (UL: 105°C, 300 V)
  • NEC Article 725 Type CL3R (UL: 105°C, 300 V)
  • NEC Article 800 Type CMR (UL: 105°C, 300 V)
  • Suitable for use in the State of California
  • RoHS Compliant Directive 2015/863/EU (RoHS3) 

 

Packaging

Please contact Customer Service for packaging and color options

prysmian.product.datasheet_caption
  • Multi-Conductor, Unshielded, Non-Plenum, 2-8 Conductors, 12-18 AWG.pdf save_alt