Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Elaspeed™ Medium Voltage Splice Kits
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
  2. Elaspeed™ Medium Voltage Splice Kits

Elaspeed™ Medium Voltage Splice Kits

Elaspeed™ Medium Voltage Splice Kits
Product description

Elaspeed™ splices are advanced splices designed to operate at temperatures up to 105°C. They utilize cold shrink technology and are recognized as a state-of-the-art solution for cable accessories. These splices are fully integrated, meaning they come as a complete unit that includes the splice core, a shielding braid, and an outer jacket. 

No special tools or torches are needed for installation. The cold shrinking process ensures that the splice recovers concentrically, maintaining a consistent insulation wall thickness even in tight spaces. 

The Elaspeed core is made from ethylene propylene rubber (EPR) insulation and is produced using a vertical extruder, ensuring precise concentricity within the tightest tolerances. Elaspeed splices are suitable for installation in aerial, direct-burial, duct-bank, and manhole environments. Various kits are available to accommodate splices for commonly used cables in the industry. 

For aerial installations, it is recommended to use a serve wire or basket support to help bear the weight of the cable.

CLICK HERE to watch the 35 kV Elaspeed™ Splice Installation Demo video.

Part Numbers: 15SDJCeC, 15SEJCeC, 15SFJCeC, 15SHJCeC, 15SIPJCeC, 15SIJCeC, 25SDJCeC, 25SEJCeC, 25SFJCeC, 25SIPJCeC, 25SIJCeC 1, 35SHJC, 35SIPJC, 35SIJC, 35SJJC

Product datasheet
  • ACS-0004-0425_Elaspeed Splice.pdf save_alt