Asset Monitoring Systems & Electronics

For data-driven power

Our customers increasingly require detailed information about the condition of their assets and are becoming more data-driven. Our mission is to gather data using our PRY-CAM technology, which provides online, accurate, and reliable measurements of key parameters. We classify this data to enable automated diagnostic systems to analyze it, offering our clients actionable insights.

 

PRY-CAM is a groundbreaking technology that delivers online, accurate, and reliable measurements of key parameters such as Partial Discharge, Distributed Temperature, and Distributed Acoustic measurements. It facilitates diagnosis and defect localization remotely. The data we gather is extensive, covering usage conditions, malfunctions, and overheating, all in real time and without needing specialized expertise.

 

With our secure and reliable private cloud-based system, built around our monitoring technologies, we maintain a database that hosts over five million measurements. This data, which had never been classified and stored prior to Prysmian’s efforts, is now easily accessible and can provide valuable insights for our clients. Additionally, Prysmian aims to integrate electronics and photonics into cables as it once did, along with a growing range of accessories, components, and devices for continuous online monitoring within cable systems.

Asset Monitoring

Electrical system monitoring, condition assessment, and asset management are experiencing a revolutionary transformation. This change aims to prevent failures and service interruptions, increase uptime and safety, extend asset longevity, and significantly reduce maintenance costs and risks. 

 

This revolution leverages the incredible capabilities of the Internet of Things (IoT). Key measurement parameters and condition assessment data can be collected and stored through a private cloud, allowing for remote access and sharing. This capability enables effective maintenance strategies for electrical assets and fosters continuous learning and improvement, promising a bright future for the industry.

 

PRY-CAM is now faster, more data-driven, and more effective than ever. It addresses current challenges while providing insights for the future. It represents a reliable and flexible game-changer—an innovative technology paired with a suite of electronics and photonics-based products that facilitate online measurement and data collection of key parameters without interrupting service.

Innovative Features

  • Remote Monitoring
  • Data Storage & Protection
  • Real-time Data Processing & Analysis

The PRY-CAM BRAIN™ is an advanced artificial intelligence algorithm that provides real-time analytics. This function doesn’t just generate alerts; it immediately notifies you of any critical conditions or malfunctions as they occur. 

 

With PRY-CAM, you’re never alone. You can always rely on virtual access to Prysmian PRY-CAM experts for remote advanced diagnosis, ensuring you have the support you need whenever you need it.

Applications

 

  • Compatible with electrical equipment ranging from 3kV to 600kV. 
  • Suitable for both AC and DC applications. 
  • Ideal for cable systems, transformers, switchgear, and electrical machines.

Fixed Monitoring Solutions

 

To tackle the increasing challenges posed by the complexity, reliability, safety, and continuity of electrical systems supply, our customers are becoming more data-driven and require support from a comprehensive, robust, and up-to-date database.

Portable Monitoring Solutions

PRY-CAM PORTABLE is an integrated portable instrument for the automatic acquisition, processing and classification of pulse signals generated by PD phenomena occurring in insulating materials of medium- and high-voltage electrical systems and equipment, such as transformers, electrical machines, cables systems and switchgear. It provides an instant snapshot of the conditions of the object being monitored. With its immediate and easy-to-read red-yellow-green traffic-light-like visual interface, based on a proprietary artificial intelligence algorithm, you can navigate the data with confidence and ease. 

 

With the PRY-CAM PORTABLE, every PD measurement can be saved, along with other valuable details like pictures, recorded messages, GPS coordinates, notes, and tags. The convenience doesn't stop there- you can store your data on a private cloud platform for future retrieval and analysis. Plus, you have the added benefit of virtual access to Prysmian PRY-CAM experts for remote advanced diagnosis.

Diagnostics & Asset Integrity Services

PRY-CAM's condition assessment and defect localization systems and services have prevented hundreds of potential failures. 

 

PRY-CAM offers support to customers through products and services delivered directly by its experts, which include:

  • Remote data analysis
  • Spot partial discharge measurements of existing aged cable systems
  • Commissioning testing of electrical systems

Contact us


Asset Monitoring Systems & Electronics

Manuel Garcia