Single & Multi-Mode Optical Fiber Solutions

Optical Fiber Solutions

A Proven History in Fiber

Prysmian has a rich history in American optical fiber, dating back to our legacy with companies such as Pirelli, FOS, Alcatel, Draka, and General Cable. We have produced optical fiber cable in the U.S. since the 1980s. Throughout this journey, we have remained dedicated to supporting American jobs, expanding broadband access, and fostering transformative innovation. 

 

Single-Mode Fibers

Prysmian provides a comprehensive range of single-mode fiber cabling solutions for long-distance communication and high-performance network applications. These fibers minimize signal loss over extended distances, making them ideal for national broadband, metro, and long-haul networks that require unmatched precision and reliability. Prysmian’s BendBright™ optical fibers were often industry-first designs to meet ITU G.657.x specifications. Combining BendBright™ XS fibers with ColorLock™ coating technology enables Prysmian to reduce coating size while maintaining network performance and longevity.

 

Multi-Mode Fibers

Prysmian provides a complete selection of multi-mode fiber cabling solutions built for short- to mid-range transmission. These fibers are ideal for high-speed data transfer in enterprise networks, data centers, and building-to-building applications that demand flexibility, scalability, and consistent performance. 

Prysmian Optical Fiber Solutions: Made Right Here

Our optical fiber cables are manufactured in North America to meet the highest quality and performance standards. Our optical fiber meets all Broadband Equity, Access, and Deployment (BEAD) program-specific Build America, Buy America (BABA) Act provisions as part of the U.S. Infrastructure Investment and Jobs Act. Find out how Prysmian can support your CPF, BEAD, and Middle Mile funding with fiber and fiber optic cable that meets BABA requirements, all made right here.

Explore Our Optical Fiber Cable Products

Prysmian proudly offers an impressive array of premium optical fiber products, featuring Bend-Optimized Single-Mode, Reduced-Diameter Single-Mode, and High-Bandwidth Multimode options. Each product is expertly crafted to meet your connectivity needs with unmatched performance and reliability.

FlexRibbon® Technology

Prysmian's FlexRibbon® Technology cables redefine the future of fiber optic connectivity. Engineered to maximize fiber count in an incredibly compact design, our highly flexible fiber ribbons offer exceptional packing densities, whether elegantly rolled up or laid flat for seamless ribbon splicing. The latest innovations in our FlexRibbon® line showcase a sleek outdoor cable design featuring bend-insensitive fibers, delivering unmatched performance and reliability. Experience the perfect blend of efficiency and durability with our cutting-edge technology

Sirocco™ Cable

Prysmian's Sirocco™ Cable is designed for optimal performance when jetting into underground microducts and can also be jetted directly over existing cables. This innovation reflects our commitment to high reliability. We offer a range of microduct solutions with inner diameters from 8 mm to 14 mm and larger. These small-diameter cables are lightweight yet provide excellent blowing performance, ensuring a secure and dependable solution for your needs.

Channell Fiber Optic Solutions

Prysmian | Channell are expert partners in network architecture, design, and construction, backed by U.S.-based manufacturing and local technical support. Together, Prysmian | Channell strive to meet customers’ needs with high-quality products, including bulk fiber cable, vaults, FTTH connectivity, and more.

Inside the Blueprint

This segment of Fox Business' award-winning television program, Inside the Blueprint®, showcases how Prysmian's advanced optical fiber and cabling solutions, produced at our Claremont, NC facility, are helping to create a sustainable and more connected future for North America.

Optical Fiber FAQs

Optical fiber solutions include advanced fiber optic cables and systems that transmit data as light signals. These solutions deliver high bandwidth, low latency, and reliable performance for modern communications networks. 

Optical fiber is used in broadband networks, telecommunications, data centers, and enterprise applications. It enables high-speed internet, 5G backhaul, smart city infrastructure, and other digital technologies that depend on secure, efficient connectivity. 

 

Optical fiber offers higher bandwidth, faster transmission speeds, and longer-distance connectivity than traditional copper cables. It is less prone to interference, more reliable, and scalable to meet future network demands. 

Prysmian provides a range of single-mode bend-insensitive fibers, including 250 μm, 200 μm, 180 μm, and 160 μm options. These fibers are optimized for high-density applications, long-haul deployments, and specialized telecom or enterprise uses. 

Prysmian is the world’s largest cable solutions provider, with a proven record of innovation and reliability. Our optical fiber solutions are designed and manufactured in North America, meet international standards, and are BABA compliant. With unmatched fiber density and performance, our team leads the industry in delivering scalable, sustainable connectivity. Prysmian’s BendBright™ optical fibers with ColorLock™ offer better bend-insensitive performance with coatings and fiber that last 50 years or more.

Contact Us


Digital Solutions - US

John Halferty

Optical Fiber Sales Operations Manager, Digital Solutions

4 Tesseneer Drive, Highland Heights, KY 41076