Optical Fiber Made in the USA

What does it mean to be 'Made Right Here'?

"Made in America" is a tricky term, and there's no objective definition of what it truly means. Any manufacturer can use the phrase, regardless of offshore operations or material sourcing. 

Prysmian is investing millions of dollars in our North American people and facilities, and we can tell you exactly where our products are made. 

Find out why it matters that Prysmian solutions are Made Right Here in North America.

Partner with Prysmian for BEAD-Compliant Optical Fiber & Cabling

Prysmian can support your CPF, BEAD and Middle Mile funding with optical fiber and cable that meets Build America, Buy America (BABA) requirements. 

BABAA-Compliant Optical Fiber Cables

Prysmian optical fiber cores are manufactured in our Claremont, North Carolina Optical Fiber and Cabling plant. We apply the cladding in the same plant, and all of our preform glass is of U.S. origin. 

And we're continuing to expand our overclad facilities in the United States, creating new manufacturing jobs along the way. 

Learn more about our BABAA-compliant solutions below, or view the complete list of compliant Prysmian products:

AeroLink™ Figure 8 Self-Supporting Cable, manufactured in Lexington SC, USA

Made Right Here in Lexington, South Carolina

This self-supporting cable with 1/4" messenger requires no over-lashing, allowing installation in a single pass.

Product Details

CampusLink LT™ Dry Loose Tube Cable

Made Right Here in Claremont, North Carolina

Prysmian’s indoor-outdoor dry loose tube riser or plenum designs provide flame-rated network solutions for a diverse number of network applications. Incorporating proven outside plant design elements, this cable may be employed in outdoor aerial lashed, duct, and direct buried environments. 

Product Details

CampusLink CT™ Central Loose Tube Riser and Plenum LSZH Cable

Made Right Here in Claremont, North Carolina

Prysmian’s CampusLink™ Central Loose Tube cables provide versatile cost-effective safety and performance in a smaller package for a combination of indoor spaces and outdoor aerial lashed and duct environments. These cables combine flexible dry (gel-free) buffer tube technology and swellable water-blocking materials with a broad line of single-mode and multimode fibers. 

Product Details

Central Loose Tube 300 Cable (Gel or Dry) Cable

Made Right Here in Claremont, North Carolina

Prysmian’s Central Loose Tube 300 cable is an excellent cost effective 300 lb tensile rated design for low fiber counts and provides flexible routing including multi-purpose drop applications.

Product Details

ExpressLT™ Dry Loose Tube Cable (2.5 mm)

Made Right Here in Claremont, North Carolina

A versatile, multi-purpose dry loose tube cable family designed for ease of use and buffer tube mid-span storage applications.

Product Details

ExpressLT™ Gel Loose Tube Cable (2.5 mm)

Made Right Here in Claremont, North Carolina

A multi-purpose loose tube cable family with gel buffer tubes designed for ease of use and buffer tube mid-span storage applications.

Product Details

ezDROP® Figure 8 Drop Cable

Made Right Here in Claremont, North Carolina

Prysmian’s ezDROP® Figure 8 cable provides easy FTTx (Fiber-To-The-x) installation and termination using existing hardware and methods for drops to homes and businesses. Our exclusive Bend-Insensitive fiber provides craft-friendly bend tolerance.

Product Details

ezSPAN® ADSS All-Dielectric Self-Supporting Loose Tube Cable

Made Right Here in Claremont, North Carolina

Provides reliable self-support performance for up to 1200 feet (365 meters). These cables uniquely combine flexible buffer tubes and swellable water-blocking to make ezSPAN the easiest ADSS cables to prep and access. 

Product Details

FusionLink™ 288-432f with 200 µm FlexRibbon® Technology

Made Right Here in Lexington, South Carolina

FusionLink™ with FlexRibbon® Technology provides an ultra-compact outside plant cable design that contains 288-432 bend-insensitive fibers. While FlexRibbon® provides high packing density, these 200 μm fiber ribbons still provide the advantages of mass fusion splicing.

Product Details

Dry FusionLink™ RICT Cable

Made Right Here in Lexington, South Carolina

All-dielectric ribbon central tube (dry) cable featuring a compact design, an easily removable ribbon matrix, flexible buffer tubes, and more.

Product Details

GenSPEED® Distribution Indoor-Outdoor Tight Buffer Riser and Plenum

Made Right Here in Claremont, North Carolina

Prysmian’s GenSPEED®Distribution cable family packages up to 144 color-coded 900 μm tight buffered fibers into a single flame retardant cable. This cable design is available in both riser rated and plenum rated versions for deployment in any inside plant fire-code application. 

Product Details

Long Span ADSS All-Dielectric Self-Supporting Loose Tube Cable

Made Right Here in Claremont, North Carolina

Each Long Span ADSS cable is custom engineered for optimum placement on utility towers and to operate under full weather load, ensuring safe reliable lifetime performance. Available up to 288 fibers, cables greater than 72 fibers utilize a 24 fiber per tube design to reduce environmental load (12 fibers per tube design is also available for fiber counts of 84-144).

Product Details

ResiLink™ Mini-Flat Drop Dielectric Cable

Made Right Here in Claremont, North Carolina

All-dielectric flat drop with simplex 900μm fiber featuring easy access design, all-dielectric messengers, dry water-blocking technology, and more.

Product Details

ResiLink™ USD Universal Service Flat Drop

Made Right Here in Claremont, North Carolina

Available in all-dielectric or toneable constructions, this universal service drop cable features dry water-blocking technology in a versatile design that can be used aerially or in duct.

Product Details

SiroccoHD Cable

Made Right Here in Claremont, North Carolina

Leverages the capabilities of our industry-leading, 200 μm Bend-Insensitive Fiber to provide some of the highest fiber densities available. These small diameter cables combine high reliability with reduced size and weight for optimum blowing performance.

Product Details

Contact us


North America - Digital Solutions

Greg W. Williams

VP of Sales, Digital Solutions