ExpressLT™ Gel Cable
Our Prysmian team designs ExpressLT™ gel-filled fiber optic cables to deliver exceptional durability and long-term protection in demanding outdoor environments. These loose tube stranded outside plant fiber optic cables use water-blocking gel to safeguard fibers against moisture, ensuring consistent performance in wet or high-humidity conditions. The rugged construction in dielectric or armored versions makes ExpressLT™ gel cables ideal for underground and aerial installations across broadband and telecom networks. Fiber strand counts from 4 to 432.
Resources
- Fiber Outdoor Ordering Guide
- Color Code Guide for Fiber Optic Specifications
- Fiber Code Addendum
- International Standards and Fiber Products Table
Part Numbers
US: F-ETH1JKT-12-B1-006-E3, F-ETH1JKT-12-B1-012-E3, F-ETH1JKT-12-B1-024-E3, F-ETH1JKT-12-B1-036-E3, F-ETH1JKT-12-B1-048-E3, F-ETH1JKT-12-B1-072-E3, F-ETH1JKT-12-B1-096-E3, F-ETH1JKT-12-B1-120-E3, F-ETH1JKT-12-B1-144-E3, F-ETH1JKT-12-B1-216-E3, F-ETH1JKT-12-B1-264-E3, F-ETH1JKT-12-B1-288-E3, F-ETH1JKT-12-B1-432-E3, F-ETH1A1J-12-B1-006-E3, F-ETH1A1J-12-B1-012-E3, F-ETH1A1J-12-B1-024-E3, F-ETH1A1J-12-B1-036-E3, F-ETH1A1J-12-B1-048-E3, F-ETH1A1J-12-B1-072-E3, F-ETH1A1J-12-B1-096-E3, F-ETH1A1J-12-B1-120-E3, F-ETH1A1J-12-B1-144-E3, F-ETH1A1J-12-B1-216-E3, F-ETH1A1J-12-B1-264-E3, F-ETH1A1J-12-B1-288-E3, F-ETH1A1J-12-B1-432-E3, F-ETH1A2J-12-B1-006-E3, F-ETH1A2J-12-B1-012-E3, F-ETH1A2J-12-B1-024-E3, F-ETH1A2J-12-B1-036-E3, F-ETH1A2J-12-B1-048-E3, F-ETH1A2J-12-B1-072-E3, F-ETH1A2J-12-B1-096-E3, F-ETH1A2J-12-B1-120-E3, F-ETH1A2J-12-B1-216-E3, F-ETH1A2J-12-B1-006-E3, F-ETH1A2J-12-B1-264-E3, F-ETH1A2J-12-B1-288-E3, F-ETH1A2J-12-B1-432-E3, F-ETHNA2J-12-B1-006-E3, F-ETHNA2J-12-B1-012-E3, F-ETHNA2J-12-B1-024-E3, F-ETHNA2J-12-B1-036-E3, F-ETHNA2J-12-B1-048-E3, F-ETHNA2J-12-B1-072-E3, F-ETHNA2J-12-B1-096-E3, F-ETHNA2J-12-B1-120-E3, F-ETHNA2J-12-B1-144-E3, F-ETHNA2J-12-B1-216-E3, F-ETHNA2J-12-B1-264-E3, F-ETHNA2J-12-B1-288-E3, F-ETH2A2J-12-B1-006-E3, F-ETH2A2J-12-B1-012-E3, F-ETH2A2J-12-B1-024-E3, F-ETH2A2J-12-B1-036-E3, F-ETH2A2J-12-B1-048-E3, F-ETH2A2J-12-B1-072-E3, F-ETH2A2J-12-B1-096-E3, F-ETH2A2J-12-B1-120-E3, F-ETH2A2J-12-B1-144-E3, F-ETH2A2J-12-B1-216-E3, F-ETH2A2J-12-B1-264-E3, F-ETH2A2J-12-B1-288-E3, F-ETH2A3J-12-B1-006-E3, F-ETH2A3J-12-B1-012-E3, F-ETH2A3J-12-B1-024-E3, F-ETH2A3J-12-B1-036-E3, F-ETH2A3J-12-B1-048-E3, F-ETH2A3J-12-B1-072-E3, F-ETH2A3J-12-B1-096-E3, F-ETH2A3J-12-B1-120-E3, F-ETH2A3J-12-B1-144-E3, F-ETH2A3J-12-B1-216-E3, F-ETH2A3J-12-B1-264-E3, F-ETH2A3J-12-B1-288-E3
Global: M-ETH1JKT-12-B1-006-E3, M-ETH1JKT-12-B1-012-E3, M-ETH1JKT-12-B1-024-E3, M-ETH1JKT-12-B1-036-E3, M-ETH1JKT-12-B1-048-E3, M-ETH1JKT-12-B1-072-E3, M-ETH1JKT-12-B1-096-E3, M-ETH1JKT-12-B1-120-E3, M-ETH1JKT-12-B1-144-E3, M-ETH1JKT-12-B1-216-E3, M-ETH1JKT-12-B1-264-E3, M-ETH1JKT-12-B1-288-E3, M-ETH1JKT-12-B1-432-E3, M-ETH1A1J-12-B1-006-E3, M-ETH1A1J-12-B1-012-E3, M-ETH1A1J-12-B1-024-E3, M-ETH1A1J-12-B1-036-E3, M-ETH1A1J-12-B1-048-E3, M-ETH1A1J-12-B1-072-E3, M-ETH1A1J-12-B1-096-E3, M-ETH1A1J-12-B1-120-E3, M-ETH1A1J-12-B1-144-E3, M-ETH1A1J-12-B1-216-E3, M-ETH1A1J-12-B1-264-E3, M-ETH1A1J-12-B1-288-E3, M-ETH1A1J-12-B1-432-E3, M-ETH1A2J-12-B1-006-E3, M-ETH1A2J-12-B1-012-E3, M-ETH1A2J-12-B1-024-E3, M-ETH1A2J-12-B1-036-E3, M-ETH1A2J-12-B1-048-E3, M-ETH1A2J-12-B1-072-E3, M-ETH1A2J-12-B1-096-E3, M-ETH1A2J-12-B1-120-E3, M-ETH1A2J-12-B1-216-E3, M-ETH1A2J-12-B1-006-E3, M-ETH1A2J-12-B1-264-E3, M-ETH1A2J-12-B1-288-E3, M-ETH1A2J-12-B1-432-E3, M-ETHNA2J-12-B1-006-E3, M-ETHNA2J-12-B1-012-E3, M-ETHNA2J-12-B1-024-E3, M-ETHNA2J-12-B1-036-E3, M-ETHNA2J-12-B1-048-E3, M-ETHNA2J-12-B1-072-E3, M-ETHNA2J-12-B1-096-E3, M-ETHNA2J-12-B1-120-E3, M-ETHNA2J-12-B1-144-E3, M-ETHNA2J-12-B1-216-E3, M-ETHNA2J-12-B1-264-E3, M-ETHNA2J-12-B1-288-E3, M-ETH2A2J-12-B1-006-E3, M-ETH2A2J-12-B1-012-E3, M-ETH2A2J-12-B1-024-E3, M-ETH2A2J-12-B1-036-E3, M-ETH2A2J-12-B1-048-E3, M-ETH2A2J-12-B1-072-E3, M-ETH2A2J-12-B1-096-E3, M-ETH2A2J-12-B1-120-E3, M-ETH2A2J-12-B1-144-E3, M-ETH2A2J-12-B1-216-E3, M-ETH2A2J-12-B1-264-E3, M-ETH2A2J-12-B1-288-E3, M-ETH2A3J-12-B1-006-E3, M-ETH2A3J-12-B1-012-E3, M-ETH2A3J-12-B1-024-E3, M-ETH2A3J-12-B1-036-E3, M-ETH2A3J-12-B1-048-E3, M-ETH2A3J-12-B1-072-E3, M-ETH2A3J-12-B1-096-E3, M-ETH2A3J-12-B1-120-E3, M-ETH2A3J-12-B1-144-E3, M-ETH2A3J-12-B1-216-E3, M-ETH2A3J-12-B1-264-E3, M-ETH2A3J-12-B1-288-E3
Key Features
- Easy Cable Entry and Preparation
- Gel tubes offer reliable water-blocking performance.
- Available with ezPREP® armor to allow easy access to the core in mid-sheath entries.
- Reverse oscillating stranded core facilitates mid-span access of fibers.
- Tubes can easily be removed from the core.
- Ripcord speeds cable entry & outer jacket removal.
- Available with ezPREP® Armor
- The MDPE jacket can be easily separated from the armor without a heat gun or torch.
- Armored cable access, bonding, and grounding are faster, easier, and safer.
- Flexible Routing and Termination
- Buffer tubes can be stored in FTTx pedestals, closures, and cabinets in lengths up to 20 feet (6 meters).
- 2.5 mm buffer tubes with enhanced flexibility simplify routing & splice preparation.
- Multi-Purpose Design
- Suitable for aerial lashed, duct, and direct buried installation (when armored).
- Small diameter and light weight, extending the reel and installation lengths.
- Proven water-blocking with swellable core elements and gel-filled buffer tubes.
- Optional ezPREP® corrugated steel tape armor provides mechanical protection and rodent resistance.
- Standards
- Tested in accordance with TIA 455 series FOTPs for fiber optic cables. Complies with ICEA 640, RUS 7 CFR 1755 (PE90 listed), Telcordia GR-20, and IEC 60794-3-11
- Optical Performance
- Available with a wide variety of optical fiber types.
- Prysmian’s BendBright™ Singlemode Fibers offer industry-first designs for bend-insensitive performance across the G.657 ITU Standards
Applications
ExpressLT™ gel-filled fiber optic cables are built for versatility and performance across multiple network types, including:
- Access and broadband networks
- Passive Optical Networks (PON)
- Fiber deep, FTTH, and FTTA applications
- Metro and telecom infrastructure
- DOT Intelligent Traffic Systems (ITS)
- Smart City and IoT networks
- Projects requiring BABA compliance
Why ExpressLT™ Gel Cables from Prysmian?
As the largest cable solutions provider in the world, Prysmian sets the industry benchmark for quality, innovation, and reliability in fiber optic technology. Our ExpressLT™ gel cables are designed and manufactured in North America to meet the needs of today’s broadband and telecom infrastructure. They are built with proven gel-filled protection and offer long-term stability, excellent mechanical strength, and superior environmental resistance. When reliability matters most, our team delivers fiber optic cable solutions trusted by network operators across the globe. Prysmian is a registered supplier for ISO 9001, ISO 14001, TL 9000, and OHSAS 18001.
FAQs
What is ExpressLT™ Gel Cable?
ExpressLT™ Gel Cable is a loose tube stranded outside plant fiber optic cable that uses a water-blocking gel to protect fibers from moisture and environmental stress.
How does gel-filled cable differ from dry cable designs?
Gel-filled cables use a protective gel compound to prevent water ingress, while dry cables rely on water-blocking yarns or tapes. Gel designs offer enhanced moisture protection in harsh outdoor conditions.
Where is ExpressLT™ Gel Cable used?
ExpressLT™ Gel Cable is used in broadband, FTTH, FTTA, PON, metro, and transportation networks where moisture protection and long-term durability are critical.
Is ExpressLT™ Gel Cable compliant with industry standards?
Yes. ExpressLT™ Gel Cables meet GR-20, ICEA, and IEC standards and are available with Buy America Build America (BABA) compliant options.
Is Prysmian a reputable fiber optic gel cable manufacturer?
Absolutely. Our Prysmian team is a global leader in optical fiber innovation, manufacturing some of the world's most trusted and widely deployed gel-filled fiber optic cables.
