Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • Careers & Growth Opportunities
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
      • Blogs
      • Information Center
      • Media
      • Press Releases
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. AeroLink™ Figure 8 Cable
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring Systems & Electronics
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • Careers & Growth Opportunities

  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. AeroLink™ Figure 8 Cable

AeroLink™ Figure 8 Cable

AeroLink™ Figure 8 Cable
Product description

AeroLink™ Figure 8 Cable features a self-supporting design that eliminates the need for over-lashing, permitting installation in a single pass with standard 1/4" EHS (6.6M) galvanized strand. The dimensions of the web, jacket, and strand are tailored for compatibility with standard hardware.

 

Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber Count Range

Recommended 

Fiber Count

Part NumberNumber of Buffer TubesCable ODApprox. Cable WeightMax. Reel LengthSag*** (Feet)
incmlb/kftkg/kmftm@750 lbs@1000 lbs@1250 lbs

 

 

 

 

4-60

6F-F8D1JKT-12-B1-006-E3

 

 

 

 

5

 

 

 

 

0.40 x 0.86

 

 

 

 

10.1 x 21.8

 

 

 

 

189

 

 

 

 

282

 

 

 

 

35,522

 

 

 

 

10,380

 

 

 

 

0.78

 

 

 

 

0.58

 

 

 

 

0.47

12F-F8D1JKT-12-B1-012-E3
24F-F8D1JKT-12-B1-024-E3
36F-F8D1JKT-12-B1-036-E3
48F-F8D1JKT-12-B1-048-E3
7272F-F8D1JKT-12-B1-072-E360.43 x0.8910.9 x 22.619729331,9779,7490.810.610.49
84-9696F-F8D1JKT-12-B1-096-E380.50 x 0.9612.6 x 24.321231526,2047,9890.880.660.53
108-144144F-F8D1JKT-12-B1-144-E3120.63 x 1.0915.9 x 27.625137418,9195,7681.070.800.64
156-216216F-F8D1JKT-12-B1-216-E3180.63 x 1.0915.9 x 27.625137418,4175,6151.040.780.62

* Where B1 equals glass type, and E3 equals attenuation code 

** Typical Sag Values are for a 150-foot span installed at the listed tensions

Global: M-F8D1JKT-12-B1-006-E3, M-F8D1JKT-12-B1-012-E3, M-F8D1JKT-12-B1-024-E3, M-F8D1JKT-12-B1-036-E3, M-F8D1JKT-12-B1-048-E3, M-F8D1JKT-12-B1-072-E3, M-F8D1JKT-12-B1-096-E3, M-F8D1JKT-12-B1-144-E3, M-F8D1JKT-12-B1-216-E3

 

Features and Benefits

Integral Stranded, Galvanized Steel Messenger

  • Self-supporting design requires no over-lashing, allowing installation in a single pass
  • Standard 1/4” EHS (6.6M) galvanized strand
  • Web, jacket and strand dimensions sized for standard hardware

Dry Water-Blocking Technology

  • Available with dry buffer tubes
  • Permits rapid cable preparation and termination
  • Water-blocking materials are easily removed

2.5 mm Flexible Buffer Tubes

  • Enhanced kink resistance and increased flexibility
  • Facilitates route management in closures
  • Eliminates the need for closure transportation tubes

Medium-Density Polyethylene Jacket

  • Low-friction installation
  • Excellent protection from environmental hazards
  • Embedded stripe on outer jacket available for additional cable identification

Sheath Markings

  • Provide positive identification and length verification
  • Custom print available

Reverse Oscillated Lay Stranding Method: Facilitates access to fibers

Performance

  • Meets or exceeds the requirements of Telcordia GR-20, ICEA 640, and RUS PE90
  • Tested in accordance with relevant EIA/TIA-455 series FOTPs for fiber optic cables

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

Made Right Here: Lexington, SC

 

 

 

Product datasheet
  • TLS-DS-A-503_AeroLink Figure-8 Self-Supporting Cable.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Contact Us

Footer top menu - Prysmian

Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • Catalogs
  • People & Careers
  • Press
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery