CampusLink CT™ Central Loose Tube Cable
Prysmian’s Central Loose Tube cables provide versatile, cost-effective safety and performance in a smaller package for use in a combination of indoor spaces and outdoor aerial-lashed and duct environments. Different versions are available for riser, LSZH riser and plenum applications. By enabling placement virtually anywhere in a network, installers can bypass the traditional transition points required in many installations and go directly from outdoor to indoor with a single cable. These cables combine flexible dry (gel-free) buffer tube technology and swellable water-blocking materials with a broad line of single-mode and multimode fibers.
Resources
- Color Code Guide for Fiber Optic Specifications
- Fiber Code Addendum
- International Standards and Fiber Products Table
- CentraLink CD and Central Loose Tube Applications Procedure
Part Numbers
US
| Description | Recom. Fiber Count | Part Number | Number of Buffer Tubes | Diameter | Approx. Cable Weight | Bend Radius Load | Bend Radius No Load | Maximum Length | |||||
| in | cm | lb/kft | kg/km | in | cm | in | cm | ft | m | ||||
| Riser, Dielectric Single Jacket OFNR/FT4 | 2 to 12 | F-DRLDB-00-B1-0nn-E3 | 1 | .31 | 7.9 | 42 | 62 | 9 | 16 | 4 | 11 | 21,325 | 6,500 |
| Riser, Interlock Armor OFCR/FT4 | 2 to 12 | F- DRLDBAJ-00-B1-0nn-E3 | 1 | 0.62 | 15.7 | 157 | 233 | 10 | 32 | 5 | 13 | 20,997 | 6,400 |
| Riser, LSZH Dielectric Single Jacket OFNR/FT4 | 2 to 12 | F-DDLSZHB-00-B1-0nn-E3 | 1 | 0.31 | 7.9 | 42 | 63 | 11 | 29 | 6 | 15 | 21,325 | 6,500 |
| Riser, LSZH Interlock Armor OFCR/FT4 | 2 to 12 | F-DDLSZHBAJ-00-B1-0nn-E3 | 1 | 0.62 | 15.7 | 160 | 238 | 13 | 33 | 7 | 16 | 20,997 | 6,400 |
| Plenum, Dielectric Single Jacket OFNR/FT4 | 2 to 12 | F-DPLDB-00-B1-0nn-E3 | 1 | 0.28 | 7.1 | 36 | 53 | 15 | 37 | 7 | 19 | 21,325 | 6,500 |
| Plenum, Interlock Armor OFCR/FT4 | 2 to 12 | F-DPLDBAJ-00-B1-0nn-E3 | 1 | 0.56 | 14.2 | 119 | 177 | 16 | 40 | 8 | 20 | 20,997 | 6,400 |
* Where B1 equals glass type, and E3 equals attenuation
Global: M-DRLDB-00-B1-0nn-E3, M- DRLDBAJ-00-B1-0nn-E3, M-DDLSZHB-00-B1-0nn-E3, M-DDLSZHBAJ-00-B1-0nn-E3, M-DPLDB-00-B1-0nn-E3, M-DPLDBAJ-00-B1-0nn-E3
Features and Benefits
- Dry design simplifies access & reduces prep time
- Flame-retardant, black UV-resistant outer jacket
- Flexible kink-resistant buffer tube for routing & storage
- Interlock armor designs available for added durability
- Available with bend-insensitive fibers
- Available with standard, 1 gigbit and 10 gigbit ethernet multimode fibers
- Will support all high-performance networks, including OM5/100 gigbit ethernet systems
- Suitable for outdoor aerial lashed and duct installations
- Made Right Here in Claremont, NC
Specifications and Ratings
Applications: Multi-purpose indoor/outdoor, aerial, lashed, duct, tray
Constructions: Dielectric, single jacket
Flame Ratings
- Riser (OFNR / OFCR / FT4)
- Plenum (OFNP/OFCP/FT6)
Fiber Count: 2 to 12 fibers
Fiber Types
- Enhanced single-mode, bend-insensitive
- Mmultimode fibers (62.5/125-OM1, 50/125-OM2+, OM3 & OM4)
Options: LSZH jacket, interlock armor
Standards: TIA/EIA-568, ANSI/ICEA S-83-596, Telcordia GR409, ANSI/ICEA S-104-696, CE RoHS Compliant
Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001