Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. CampusLink CT™ Central Loose Tube Cable
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
  3. Digital Solutions
  4. CampusLink CT™ Central Loose Tube Cable

CampusLink CT™ Central Loose Tube Cable

CampusLink CT™ Central Loose Tube Cable
Product description

Prysmian’s Central Loose Tube cables provide versatile, cost-effective safety and performance in a smaller package for use in a combination of indoor spaces and outdoor aerial-lashed and duct environments. Different versions are available for riser, LSZH riser and plenum applications. By enabling placement virtually anywhere in a network, installers can bypass the traditional transition points required in many installations and go directly from outdoor to indoor with a single cable. These cables combine flexible dry (gel-free) buffer tube technology and swellable water-blocking materials with a broad line of single-mode and multimode fibers.

 

Resources

  • Fiber Indoor/Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table
  • CentraLink CD and Central Loose Tube Applications Procedure


Part Numbers

US

DescriptionRecom. Fiber CountPart NumberNumber of Buffer TubesDiameterApprox. Cable Weight

Bend Radius

Load

Bend Radius

No Load

Maximum Length
incmlb/kftkg/kmincmincmftm
Riser, Dielectric Single Jacket OFNR/FT42 to 12F-DRLDB-00-B1-0nn-E31.317.9426291641121,3256,500
Riser, Interlock Armor OFCR/FT42 to 12F- DRLDBAJ-00-B1-0nn-E310.6215.7157233103251320,9976,400
Riser, LSZH Dielectric Single Jacket OFNR/FT42 to 12F-DDLSZHB-00-B1-0nn-E310.317.94263112961521,3256,500
Riser, LSZH Interlock Armor OFCR/FT42 to 12F-DDLSZHBAJ-00-B1-0nn-E310.6215.7160238133371620,9976,400
Plenum, Dielectric Single Jacket OFNR/FT42 to 12F-DPLDB-00-B1-0nn-E310.287.13653153771921,3256,500
Plenum, Interlock Armor OFCR/FT42 to 12F-DPLDBAJ-00-B1-0nn-E310.5614.2119177164082020,9976,400

* Where B1 equals glass type, and E3 equals attenuation

Global: M-DRLDB-00-B1-0nn-E3, M- DRLDBAJ-00-B1-0nn-E3, M-DDLSZHB-00-B1-0nn-E3, M-DDLSZHBAJ-00-B1-0nn-E3, M-DPLDB-00-B1-0nn-E3, M-DPLDBAJ-00-B1-0nn-E3

 

Features and Benefits

  • Dry design simplifies access & reduces prep time
  • Flame-retardant, black UV-resistant outer jacket
  • Flexible kink-resistant buffer tube for routing & storage
  • Interlock armor designs available for added durability
  • Available with bend-insensitive fibers
  • Available with standard, 1 gigbit and 10 gigbit ethernet multimode fibers
  • Will support all high-performance networks, including OM5/100 gigbit ethernet systems
  • Suitable for outdoor aerial lashed and duct installations
  • Made Right Here in Claremont, NC

 

Specifications and Ratings

Applications: Multi-purpose indoor/outdoor, aerial, lashed, duct, tray 

Constructions: Dielectric, single jacket 

Flame Ratings 

  • Riser (OFNR / OFCR / FT4)
  • Plenum (OFNP/OFCP/FT6) 

Fiber Count: 2 to 12 fibers 

Fiber Types 

  • Enhanced single-mode, bend-insensitive
  • Mmultimode fibers (62.5/125-OM1, 50/125-OM2+, OM3 & OM4) 

Options: LSZH jacket, interlock armor 

Standards: TIA/EIA-568, ANSI/ICEA S-83-596, Telcordia GR409, ANSI/ICEA S-104-696, CE RoHS Compliant 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-B-304_CampusLink CT Loose Tube IO Riser and Plenum LSZH Cables.pdf save_alt