Central Loose Tube 300 Cable
Prysmian’s Central Loose Tube 300 cable is an excellent cost-effective 300 lb. tensile-rated design for low fiber counts and provides flexible routing, including multi-purpose drop applications.
Resources
- Fiber Outdoor Ordering Guide
- Color Code Guide for Fiber Optic Specifications
- Fiber Code Addendum
- International Standards and Fiber Products Table
- CentraLink CD and Central Loose Tube Applications Procedure
Part Numbers
US
| Fiber Count Range | Recom. Fiber Count | Part Number | Tube Construction | Diameter | Approx. Cable Weight | Bend Radius Load | Bend Radius No Load | Max. Reel Length | |||||
| in | cm | lb/kft | kg/km | in | cm | in | cm | ft | m | ||||
| Single Armor, Single Jacket - Gel with Ripcord | |||||||||||||
1-12 or 24 | 6 | F-C3R1A1J-12-B1-006-E3 |
Gel |
0.33 |
8.5 |
57 |
85 |
6.6 |
17 |
5 |
13 |
41,010 |
12,500 |
| 12 | F-C3R1A1J-12-B1-006-E3 | ||||||||||||
| 24 | F-C3R1A1J-24-B1-006-E3 | ||||||||||||
| Single Armor, Single Jacket - Gel without Ripcord | |||||||||||||
1-12 or 24 | 6 | F-C3H1A1J-12-B1-006-E3 |
Gel |
0.33 |
8.5 |
57 |
85 |
6.6 |
17 |
5 |
13 |
41,010 |
12,500 |
| 12 | F-C3H1A1J-12-B1-006-E3 | ||||||||||||
| 24 | F-C3H1A1J-24-B1-006-BBE3 | ||||||||||||
| Single Armor, Single Jacket - Dry with Ripcord | |||||||||||||
| 1-12 | 6 | F-D3R1A1J-12-B1-006-E3 |
Dry |
0.33 |
8.5 |
56 |
83 |
6.6 |
17 |
5 |
13 |
41,010 |
12,500 |
| 12 | F-D3R1A1J-12-B1-006-E3 | ||||||||||||
| Single Armor, Single Jacket - Dry without Ripcord | |||||||||||||
1-12 | 6 | F-D3H1A1J-12-B1-006-E3 |
Dry |
0.33 |
8.5 |
56 |
83 |
6.6 |
17 |
5 |
13 |
41,010 |
12,500 |
| 12 | F-D3H1A1J-12-B1-006-E3 | ||||||||||||
* Where B1 equals glass type, and E3 equals attenuation
Global: M-3R1A1J-12-B1-006-E3, M-3R1A1J-12-B1-012-E3, M-3R1A1J-24-B1-024-E3, M-3H1A1J-12-B1-006-E3, M-3H1A1J-12-B1-012-E3, M-3H1A1J-24-B1-024-E3, M-3R1A1J-12-B1-006-E3, 3R1A1J-12-B1-012-E3, M-3H1A1J-12-B1-006-E3, M-3H1A1J-12-B1-012-E3
Features and Benefits
Easy Cable Entry and Preparation
- ezPrep® armor greatly improves mid-entry
- The jacket can be easily separated from the armor
- Optional ripcord speeds cable entry & outer jacket removal
- Flexible gel or dry buffer tube simplifies routing and splicing preparation
- Single buffer tube eliminates the need for removal of the empty filler tube
Flexible Routing and Termination
- Single 3.0 mm central buffer tube reduces size & bend diameter
- Flexible strength members bend in any direction
- Standard bend-insensitive single-mode fiber
Multi-Purpose Installation & Use
- Suitable for aerial lashed, duct, and direct buried installation
- Small diameter and light weight, extends reel and installation lengths
- ezPREP® corrugated steel tape armor provides mechanical protection and rodent resistance
Reliable Lifetime Performance
- Guaranteed standards-based performance
Made Right Here in Claremont, NC
Specifications and Ratings
Applications: Multi-purpose outdoor, aerial lashed, duct, direct buried
Constructions: Central loose tube, armored (single jacket)
Fiber Count: 1 to 12, or 24 fibers
Fiber Types: Bend-insensitive single-mode (standard), multimode
Options
- Ripcords, Dry (1 to 12 fibers)
- Gel (1 to 12, and 24 fibers)
Similar Alternatives: Central Loose Tube 300 / ExpressLT™ / LT 2.0 / indoor-outdoor /Flat Drop
Standards: ANSI/ICEA S-110-717, RUS 7 CFR 1755.903 (RUS Listed), Telcordia GR-20
Performance: BABA Compliance available upon request
Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001
