Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. ExpressLT™ Cable
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
  3. Digital Solutions
  4. ExpressLT™ Cable

ExpressLT™ Cable

ExpressLT™ Cable
Product description

Prysmian's all-dielectric armored loose tube cable combines the benefits of loose tube cable with enhanced mechanical protection. It incorporates multiple layers of fiberglass for dielectric armoring, providing superior tensile strength and effective protection against small rodents.

 

Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber Count RangeRecom. Fiber CountPart NumberNumber of Buffer TubesDiameterApprox. Cable Weight

Bend Radius 

Load

Bend Radius 

No Load

Max. Reel Length
incmlb/kftkg/kmincmincmftm
All-Dielectric Armor Loose Tube (EDHDA2J)

 

 

 

 

6-60

6F-EDHDA2J-12-B1-006-E3

 

 

 

 

5

 

 

 

 

0.52

 

 

 

 

13.2

 

 

 

 

77

 

 

 

 

114

 

 

 

 

10

 

 

 

 

25

 

 

 

 

5

 

 

 

 

13

 

 

 

 

41,010

 

 

 

 

12,500

12F-EDHDA2J-12-B1-012-E3
24F-EDHDA2J-12-B1-024-E3
36F-EDHDA2J-12-B1-036-E3
48F-EDHDA2J-12-B1-048-E3
60F-EDHDA2J-12-B1-060-E3
62-7272F-EDHDA2J-12-B1-072-E360.5313.586128112751341,01012,500
74-9696F-EDHDA2J-12-B1-096-E380.5814.7110163122961541,01012,500
98-120120F-EDHDA2J-12-B1-120-E3100.6516.6134200133261741,01012,500
122-144144F-EDHDA2J-12-B1-144-E3120.7218.4155230143671837,99411,581
146-216216F-EDHDA2J-12-B1-216-E3180.7218.4162241143771837,99411,581
218-288288F-EDHDA2J-12-B1-288-E3240.8521.6198264174282127,5108,386
All-Dielectric Armor Loose Tube (ETHDA2J)

 

 

 

 

6-60

6F-ETHDA2J-12-B1-006-E3

 

 

 

 

5

 

 

 

 

0.52

 

 

 

 

13.2

 

 

 

 

80

 

 

 

 

119

 

 

 

 

10

 

 

 

 

25

 

 

 

 

5

 

 

 

 

13

 

 

 

 

41,010

 

 

 

 

12,500

12F-ETHDA2J-12-B1-012-E3
24F-ETHDA2J-12-B1-024-E3
36F-ETHDA2J-12-B1-036-E3
48F-ETHDA2J-12-B1-048-E3
60F-ETHDA2J-12-B1-060-E3
62-7272F-ETHDA2J-12-B1-072-E360.5313.590134112751341,01012,500
74-9696F-ETHDA2J-12-B1-096-E380.5814.7115171122961541,01012,500
98-120120F-ETHDA2J-12-B1-120-E3100.6516.6141210133261741,01012,500
122-144144F-ETHDA2J-12-B1-144-E3120.7218.4169252143671837,99411,581
146-216216F-ETHDA2J-12-B1-216-E3180.7218.4172256143771837,99411,581
218-288288F-ETHDA2J-12-B1-288-E3240.8521.6214318174282127,5108,386
290-432432F-ETHDA2J-12-B1-432-E3180.8120.7200298164182129,3868,958

* Where B1 equals glass type, and E3 equals attenuation

 

Global: M-EDHDA2J-12-B1-006-E3, M-EDHDA2J-12-B1-012-E3, M-EDHDA2J-12-B1-024-E3, M-EDHDA2J-12-B1-036-E3, M-EDHDA2J-12-B1-048-E3, M-EDHDA2J-12-B1-060-E3, M-EDHDA2J-12-B1-072-E3, M-EDHDA2J-12-B1-096-E3, M-EDHDA2J-12-B1-120-E3, M-EDHDA2J-12-B1-144-E3, M-EDHDA2J-12-B1-216-E3, M-EDHDA2J-12-B1-288-E3, M-ETHDA2J-12-B1-006-E3, M-ETHDA2J-12-B1-012-E3, M-ETHDA2J-12-B1-024-E3, M-ETHDA2J-12-B1-036-E3, M-ETHDA2J-12-B1-048-E3, M-ETHDA2J-12-B1-060-E3, M-ETHDA2J-12-B1-072-E3, M-ETHDA2J-12-B1-096-E3, M-ETHDA2J-12-B1-120-E3, M-ETHDA2J-12-B1-144-E3, M-ETHDA2J-12-B1-216-E3, M-ETHDA2J-12-B1-288-E3, M-EDHDA2J-24-B1-432-E3

 

Features and Benefits

Enhanced Mechanical Protection

  • All-dielectric armor provides enhanced mechanical and small rodent-retardant protection
  • 1000 lb. tensile strength – 66% higher strength compared to standard loose tube cable
  • Multiple layers of fiberglass armoring between 2 polyethylene jackets maintain cable flexibility and easy cable handling, especially during cable terminations
  • Thicker outer jacket of high-density polyethylene (HDPE) provides enhanced durability
  • Suitable for aerial lashed, duct, and direct buried applications 

Easy Cable Entry & Termination

  • Up to 20-foot mid-span buffer tube storage capability, allowing for easy mid-cable access
  • 2.5 mm flexible polypropylene buffer tubes provide flexibility for easy routing in closures up to 432 fibers
  • Available with G657.A2 fiber, which has a bending loss 100 times lower than single-mode fiber 

Reliable Lifetime Performance

  • Tested for resistance against small rodents
  • Guaranteed standards-based performance
  • Available with gel or dry buffer tubes

 

Specifications and Ratings

Applications: Multi-purpose outdoor, aerial lashed, duct, direct buried 

Constructions: Gel or dry buffer tubes 

Fiber Count: 4 to 432 fibers in color-coded buffer tubes 

Fiber Types: Single-mode / bend-insensitive / NZDSF / multimode / hybrid 

Options: Steel central member / 24 AWG copper pair(s) / 16 AWG tonewire 

Other Versions: Standard loose tube all-dielectric non-armor or  metallic armor cable, gel or dry 

Standards: ANSI / ICEA 640, RUS 7 CFR 755 (RUS Listed), Telcordia GR-20 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-A-109-ExpressLT-All-Dielectric-Armor-Cable.pdf save_alt