Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
      • Blogs
      • Information Center
      • Media
      • Press Releases
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. Central Loose Tube 300 Cable
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring Systems & Electronics
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities

  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. Central Loose Tube 300 Cable

Central Loose Tube 300 Cable

Central Loose Tube 300 Cable
Product description

Prysmian’s Central Loose Tube 300 cable is an excellent cost-effective 300 lb. tensile-rated design for low fiber counts and provides flexible routing, including multi-purpose drop applications.

 

Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table
  • CentraLink CD and Central Loose Tube Applications Procedure

 

Part Numbers

US

Fiber Count RangeRecom. Fiber CountPart NumberTube ConstructionDiameterApprox. Cable Weight

Bend Radius 

Load

Bend Radius 

No Load

Max. Reel Length
incmlb/kftkg/kmincmincmftm
Single Armor, Single Jacket - Gel with Ripcord

 

 

1-12 or 24

6F-C3R1A1J-12-B1-006-E3

 

 

Gel

 

 

0.33

 

 

8.5

 

 

57

 

 

85

 

 

6.6

 

 

17

 

 

5

 

 

13

 

 

41,010

 

 

12,500

12F-C3R1A1J-12-B1-006-E3
24F-C3R1A1J-24-B1-006-E3
Single Armor, Single Jacket - Gel without Ripcord

 

 

1-12 or 24

6F-C3H1A1J-12-B1-006-E3

 

 

Gel  

 

 

0.33

 

 

8.5

 

 

57

 

 

85

 

 

6.6

 

 

17

 

 

5

 

 

13

 

 

41,010

 

 

12,500

12F-C3H1A1J-12-B1-006-E3
24F-C3H1A1J-24-B1-006-BBE3
Single Armor, Single Jacket - Dry with Ripcord
1-126F-D3R1A1J-12-B1-006-E3

 

Dry

 

0.33

 

8.5

 

56

 

83

 

6.6

 

17

 

5

 

13

 

41,010

 

12,500

12F-D3R1A1J-12-B1-006-E3
Single Armor, Single Jacket - Dry without Ripcord

 

1-12

6F-D3H1A1J-12-B1-006-E3

 

Dry

 

0.33

 

8.5

 

56

 

83

 

6.6

 

17

 

5

 

13

 

41,010

 

12,500

12F-D3H1A1J-12-B1-006-E3

* Where B1 equals glass type, and E3 equals attenuation

 

Global: M-3R1A1J-12-B1-006-E3, M-3R1A1J-12-B1-012-E3, M-3R1A1J-24-B1-024-E3, M-3H1A1J-12-B1-006-E3, M-3H1A1J-12-B1-012-E3, M-3H1A1J-24-B1-024-E3, M-3R1A1J-12-B1-006-E3, 3R1A1J-12-B1-012-E3, M-3H1A1J-12-B1-006-E3, M-3H1A1J-12-B1-012-E3

 

Features and Benefits

Easy Cable Entry and Preparation

  • ezPrep® armor greatly improves mid-entry
  • The jacket can be easily separated from the armor
  • Optional ripcord speeds cable entry & outer jacket removal
  • Flexible gel or dry buffer tube simplifies routing and splicing preparation
  • Single buffer tube eliminates the need for removal of the empty filler tube 

Flexible Routing and Termination

  • Single 3.0 mm central buffer tube reduces size & bend diameter
  • Flexible strength members bend in any direction
  • Standard bend-insensitive single-mode fiber 

Multi-Purpose Installation & Use

  • Suitable for aerial lashed, duct, and direct buried installation
  • Small diameter and light weight, extends reel and installation lengths
  • ezPREP® corrugated steel tape armor provides mechanical protection and rodent resistance 

Reliable Lifetime Performance

  • Guaranteed standards-based performance

Made Right Here in Claremont, NC

 

Specifications and Ratings

Applications: Multi-purpose outdoor, aerial lashed, duct, direct buried 

Constructions: Central loose tube, armored (single jacket) 

Fiber Count: 1 to 12, or 24 fibers 

Fiber Types: Bend-insensitive single-mode (standard), multimode 

Options 

  • Ripcords, Dry (1 to 12 fibers)
  • Gel (1 to 12, and 24 fibers) 

Similar Alternatives: Central Loose Tube 300 / ExpressLT™ / LT 2.0 / indoor-outdoor /Flat Drop 

Standards: ANSI/ICEA S-110-717, RUS 7 CFR 1755.903 (RUS Listed), Telcordia GR-20 

Performance: BABA Compliance available upon request 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

 

Product datasheet
  • TLS-DS-A-601-Central-Loose-Tube-300-Cable.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Contact Us

Footer top menu - Prysmian

Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • Catalogs
  • People & Careers
  • Press
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery