Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • Careers & Growth Opportunities
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
      • Blogs
      • Information Center
      • Media
      • Press Releases
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. 288-432f FusionLink™ with FlexRibbon® Dry Cable
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring Systems & Electronics
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • Careers & Growth Opportunities

  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. 288-432f FusionLink™ with FlexRibbon® Dry Cable

288-432f FusionLink™ with FlexRibbon® Dry Cable

288-432f FusionLink™ with FlexRibbon® Dry Cable
Product description

FusionLink™ with FlexRibbon® Technology offers an ultra-compact design for outside plant cables that supports 288 to 432 bend-insensitive fibers. By using FlexRibbon technology, the fibers are rolled and packed tightly into a small-diameter buffer tube. This high packing density allows for efficient use of space while preserving the advantages of mass fusion splicing for the 200 µm fiber ribbons.

 

Resources

  • FlexRibbon® Technology Cable Mini Site

 

Part Numbers

US

Fiber CountFibers per RibbonPart NumberNumber of RibbonsBuffer Tube ODCable ODApprox. Cable WeightDuct Size / % FillMax. Reel Length
incmlb/kftkg/kmincmftm
Dielectric
288f12F-RCF1JKT-12-B1-288-E324

 

 

0.35

 

 

8.8

 

 

0.60

 

 

15.3

 

 

111

 

 

165

 

 

1 in / 60%

 

 

40,354

 

 

12,300

288f16F-RCF1JKT-16-B1-288-E318
432f 12F-RCF1JKT-12-B1-432-E336

 

 

0.42

 

 

10.6

 

 

0.67

 

 

17.1

 

 

132

 

 

196

 

 

1 in / 67%

 

 

40,354

 

 

12,300

432f16F-RCF1JKT-16-B1-432-E327

* Where B1 equals glass type, and E3 equals attenuation

Global: M-RCF1JKT-12-B1-288-E3, M-RCF1JKT-16-B1-288-E3, M-RCF1JKT-12-B1-432-E3, M-RCF1JKT-16-B1-432-E3

 

Key Features

  • Compact ribbon-in-central-tube (RICT) design for high fiber density and space efficiency 
  • Contains 288 to 432 fibers using 200 µm bend-insensitive FlexRibbon® technology
  • Rollable ribbon construction allows for easy mass fusion splicing
  • Reduced diameter and lightweight design simplify installation and handling
  • Excellent performance in both underground and aerial deployments
  • High mechanical durability and crush resistance ensure long service life
  • Compliant with GR-20, ICEA, and IEC standards for quality and performance
  • Available in Buy America Build America (BABA) compliant configurations

 

Applications 

The FusionLink™ FlexRibbon® Cable is designed for many high-capacity network applications that demand compactness, efficiency, and reliability. Typical uses include:

  • Access networks and broadband infrastructure
  • Long-haul and metro networks
  • Data center interconnect (DCI) systems
  • Distributed access architecture networks
  • Fiber-to-the-home (FTTH) and Fiber-to-the-antenna (FTTA) installations
  • AI infrastructure and hyperscale data environments
  • Projects requiring BABA-compliant materials

 

Product Standards

EIA, ICEA, ISO 

 

The Leading Manufacturer of Ribbon Fiber Optic Cables 

Our Prysmian team continues to pioneer innovation in ribbon fiber optic cable technology, offering high-performance designs that combine efficiency, reliability, and ease of installation. The FusionLink™ with FlexRibbon® technology is manufactured in North America and built to meet the highest industry standards. With decades of experience in optical fiber development, Prysmian ensures every cable delivers consistent results, supporting the growing demand for data and connectivity in next-generation networks.

 

FAQs 

What is the FusionLink™ cable with FlexRibbon® technology? 

The FusionLink™ with FlexRibbon® technology is a compact ribbon-in-central-tube fiber optic cable that uses 200 µm rollable ribbons to achieve high density while maintaining easy mass fusion splicing. 

 

What are the benefits of FlexRibbon® technology? 

FlexRibbon® technology allows fibers to be rolled and routed easily, saving space and simplifying installation. It supports efficient mass fusion splicing and reduces overall network build time. 

 

Where is this cable typically used? 

The FusionLink™ cable is used in broadband, DCI, FTTH, FTTA, and AI infrastructure networks that require compact, high-capacity optical performance. 

 

How durable is this cable in different environments? 

The cable is designed for outdoor environments. It offers excellent crush resistance, flexibility, and moisture protection. It performs reliably in both underground and aerial installations. 

 

Are technical documents and ordering guides available? 

Yes. All data sheets, installation procedures, and ordering guides are available in the product resources section above for convenient reference.

 

 

 

Product datasheet
  • TLS-DS-A-315-288-432f FusionLink FlexRibbon RICT.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Contact Us

Footer top menu - Prysmian

Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • Catalogs
  • People & Careers
  • Press
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery