Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
  • en

Search

close
  • Company

    Go to page
    • A Public Company
    • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets

    Go to page
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center

    Go to page
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers

    Go to page
    • Why Prysmian
    • Careers & Growth Opportunities
  • More

    Go to page
    • Sustainability
    • Innovation
    • Resources
      • Blogs
      • Information Center
      • Media
      • Press Releases
    • Catalogs
    • Contact Us
    • Customer Portal
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. GenSPEED® 6 MAX™ Category 6 Cable
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity
      • Ethics & Integrity
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
        • Specialties
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
  • Product Center
    • Product Center
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careers
    • People & Careers
    • Why Prysmian
    • Careers & Growth Opportunities
  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
  • en
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Human Rights
    • Company History
    • Operations
    • Our Brands
    • Our Business
    • Mission, Vision and Values
    • Leadership
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • HVAC
      • OPGW & Specials
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialtieschevron_right
        • chevron_left

          Specialties

          Discover More
        • Agriculture
        • Crane
        • Industrial Lighting
        • Military & Defense
        • Mining
        • Nuclear
        • Oil & Gas
        • Renewables
        • Specialty Optical Fiber
        • Transportation & Mobility
        • Other Industries & OEMs
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring Systems & Electronics
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Power Grid
    • Digital Solutions
    • Electrification
    • Specialties
    • Transportation & Mobility
    • Asset Monitoring Systems & Electronics
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • Careers & Growth Opportunities

  • Sustainability
  • Innovation
  • Catalogs
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. GenSPEED® 6 MAX™ Category 6 Cable

GenSPEED® 6 MAX™ Category 6 Cable

GenSPEED® 6 MAX™ Category 6 CMP Cable
Product description

Prysmian’s GenSPEED® MAX™ “MAX” Copper Category Cables stand out in the market due to their unique features. Designed to meet the growing demand for Power-over-Ethernet (PoE) and improved performance in high-temperature environments, the MAX cable offers a larger gauge size (22 AWG compared to the standard 24 AWG) and an LP Listing of 0.7A, making it the most versatile Cact6 cable available. The MAX cable is available in a wide variety of colors, packaging options, and constructions, providing numerous customization possibilities. It is ideal for applications such as building automation, wireless access points, and security devices, including cameras and access controls.

GenSPEED® 6 MAX™ Category 6 (22 AWG) cable provides exceptional versatility for challenging installations. This cable meets all Category 6 requirements for distances up to 100 meters, with a certified LP rating of 0.7A for plenum. It also provides power and bandwidth at extended distances beyond the IEEE standards. The same industry-trusted, high-powered PoE cable, available since 2015, is now guaranteed to meet your extended-distance needs. 

Since its introduction in 2015, this industry-trusted high-powered PoE cable is now guaranteed to meet your needs for extended-distance applications. This 22 AWG Category 6 cable with enhanced insertion loss and verified performance to 350 MHz reduces voltage drop for high-power PoE, supports extended reach for demanding devices, and helps future-ready copper infrastructures in enterprise, industrial, and intelligent building networks. GenSPEED® 6 MAX™ delivers 1 Gbps at up to 200 meters, certifiable by third-party testers.

 

Resources

  • GenSPEED® 6 Quick Reference Guide
  • GenAssurance Product Warranty
  • Datacom Cable Quick Reference Guide
  • GenSPEED® 6 MAX Extended Reach Guide

 

Part Numbers

CMR and CMP: Standard 1000' 
Jacket ColorSpoolPull-Pac®Spool

CMR

(Non-plenum)

CMP

(Plenum)

CMP

(Plenum)

 Blue813386081318008131860
 White813386181318018131861
 Yellow813386281318028131862
 Gray813386381318038131863
 Red813386481318048131864
 Orange813386581318058131865
 Green813386681318068131866
 Black813386781318078131867
 Pink813386881318088131868
 Purple813386981318098131869

 

CMP Armored: Standard 1000' Spool
Jacket ColorSpool
 Blue9131860

 

Construction

Conductors: 22 AWG solid bare annealed copper 

Insulation

  • Plenum: Fluropolymer
  • Non-Plenum: Polyolefin 

Color Code

  • Pair 1: Blue-White/Blue
  • Pair 2: Orange-White/Orange
  • Pair 3: Green-White/Green
  • Pair 4: Brown-White/Brown 

Separator: Divider 

Rip Cord: Applied longitudinally under the jacket 

Jacket

  • Plenum: Low-Smoke, Flame-Retardant PVC
  • Non-Plenum: Flame-Retardant PVC

 

Key Features

  • Guaranteed 7% insertion loss improvement over the Category 6 industry standard, increasing ACR and PSACR headroom for more reliable links
  • Performance guaranteed to 350 MHz for robust Category 6 cable bandwidth in data and PoE applications
  • UL Listed CMP-LP (0.7A) supporting up to 140 W over four pairs for high‑power PoE, PoE+, and PoE++ devices
  • 22 AWG solid copper conductors with innovative separator for improved electrical performance and reduced signal loss
  • CMX Outdoor–CMR rating with sunlight-resistant jacket and aerial application capability for indoor/outdoor runs
  • Interlock armor provides outstanding mechanical protection, eliminates the need for conduit, and reduces installation time
  • TRU-Mark® footage markings from 1000 ft to 0 ft to simplify installation, pulling, and inventory management
  • Made in U.S.A. and third‑party verified for consistent, standards‑compliant performance
  • Supports Type 4 Power over Ethernet (PoE) for WiFi, laptops, and 8K cameras
  • Cost-effective for projects: reduces equipment, installation and maintenance expenses
  • Extended reach tests are pre-loaded on Fluke and Softing testers
  • Covered by a 25-Year GenAssurance™ MAX Warranty (documentation required)
  • Outperforms competitors in direct testing comparisons
  • MAX Plenum can operate at temperatures up to 105°C

 

Applications

GenSPEED®6 MAX™ exceeds your 100-meter distance needs while meeting the needs of security, ICT, building automation and control, and IoT devices. GenSPEED® MAX™ supports the growth of higher-wattage devices and is compatible with new, higher-speed, higher-power USB 3.1 SuperSpeed. 

  • Security: 4K cameras
  • Access Control ICT: Wireless Access Points, AV Systems, IP Phones
  • Thin Clients (PC Terminals), Building Automation: Parking Systems, Prysmian Digital Building Systems
  • IoT Devices: Temperature and Humidity Presence, Retail, Industrial

 

Plenum and OSP Maximum Distances
Data SpeedsPoE at Ambient TemperaturePoE at Maximum Temperature
 TYPE 1TYPE 2TYPE 3TYPE 4TYPE 1TYPE 2TYPE 3TYPE 4
10 Mbps274 m250 m250 m250 m274 m235 m235 m235 m
100 Mbps230 m230 m230 m230 m230 m200 m200 m200 m
1 Gbps200 m200 m200 m200 m200 m160 m160 m160 m

 

Riser and Armored Maximum Distances
Data SpeedsPoE at Ambient TemperaturePoE at Maximum Temperature
 TYPE 1TYPE 2TYPE 3TYPE 4TYPE 1TYPE 2TYPE 3TYPE 4
10 Mbps260 m240 m240 m250 m260m215 m215 m215 m
100 Mbps230 m230 m230 m230 m230 m200 m200 m200 m
1 Gbps160 m160m160m160m160m135 m135 m135 m

 

Performance 

This high-performance Category 6 cable is optimized for power-intensive, extended-distance networks where PoE and data must be delivered reliably to distributed devices.

  • IEEE 802.3: 1000BASE‑T, 100BASE‑TX, 10BASE‑T Ethernet links
  • PoE, PoE+, and PoE++ powered devices, including cameras, access control, and wireless access points
  • Digital video transport, broadband and baseband analog video distribution
  • IT/IP, IoT, and IoE devices requiring higher wattage and longer copper runs
  • USB 3.1 SuperSpeed and building automation systems per ANSI/TIA 862

 

Why Prysmian GenSPEED® Category 6 Solutions? 

Prysmian GenSPEED® solutions combine advanced copper design, extensive third‑party testing, and robust warranty coverage to deliver long-term confidence in structured cabling systems. This GenSPEED® 6 MAX™ category 6 cable pairs extended‑reach PoE performance with plenum and riser options. At the same time, Prysmian’s GenAssurance program adds a standard one‑year limited warranty with an available 25‑year extended cable warranty for registered Datacom products. 

 

FAQs

What makes GenSPEED® 6 MAX™ different from standard Category 6 cable? 

GenSPEED® 6 MAX™ uses 22 AWG conductors and improved insertion loss performance to support higher power PoE and extended‑distance Ethernet links beyond typical Category 6 cable. GenSPEED® 6 MAX™ addresses the growing need to deliver both power and data over Category cables.  It supports applications requiring better attenuation and signal-loss performance.

 

Is GenSPEED® 6 MAX™ suitable for high‑power PoE applications? 

Yes, it is UL Listed CMP‑LP 0.7A (up to 140 W over four pairs) to support high‑power PoE, PoE+, and PoE++ devices.

 

Can this cable be used in both plenum and riser spaces? 

Yes, GenSPEED® 6 MAX™ is available in CMP (plenum) and CMR/CMX constructions to meet different installation environments.

 

What warranty coverage is available for GenSPEED®6 MAX™? 

Prysmian provides a standard one‑year limited warranty and offers a 25‑year extended GenAssurance cable warranty for registered Datacom products.

 

Which applications are ideal for GenSPEED®6 MAX™? 

It is ideal for Ethernet, high‑power PoE, digital video, building automation, and IoT/IoE devices that require reliable power and data over extended distances.

 

Are our specs for MAX™ in Softin, Fluke, or LanTek software? 

Yes, Max limits are under the vendor-specific testing limits for each unit, and the correct limits for 10MB and 1GB need to be selected. 

 

How can we test GenSPEED® 6 MAX™ on the Fluke Tester? 

We have test limits on Fluke DSX units with firmware version 6.5 or newer for 10MB and 1GB applications, so testing at longer distances is indeed an option in the field. These are listed under the vendor-specific test limits on the Fluke menu.

 

Prysmian Made Right Here in the US

Product datasheet
  • GenSPEED® 6 MAX™ Category 6 Cable.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Contact Us

Footer top menu - Prysmian

Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • Catalogs
  • People & Careers
  • Press
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery