Designed to Maximize Fiber Density and Duct Space Utilization
Prysmian's FlexRibbon® Technology offers more than just high fiber density; it’s engineered for ultimate convenience. Installation and handling have never been easier with fiber counts reaching up to 6,912 in an incredibly compact design. Known colloquially as Intermittently Bonded Ribbon (IBR), Prysmian’s patented FlexRibbon Technology was one of the original designs dating back to 2018. That means Prysmian continues to innovate FlexRibbon to be used with different fiber coatings and multiple cable constructions. In fact, Prysmian has more FlexRibbon designs than any other vendor offering IBR cables. Those designs include microduct, flat cables and flame-rated designs, elevating usability to a new level. Our dedication to innovation means we're constantly rolling out fresh designs. Stay connected with us to discover the latest advancements and learn how our user-friendly technology can enhance your projects!
What is FlexRibbon® Technology?
Conventional flat ribbons consist of 12 optical fibers housed within a rigid structure. While this design allows for mass-fusion splicing, it has certain limitations. In contrast, Prysmian's FlexRibbon® Technology uses intermittent bonds between the fibers, creating a more flexible unit that permits mass-fusion splicing. This innovation effectively addresses the shortcomings of the earlier technology. The result is a ribbon fiber optic cable that can be rolled, folded, or routed in tight spaces without sacrificing performance, offering superior handling, higher fiber density, and faster network deployment.