FlexRibbon® Technology

Overview

Designed to maximize fiber density and duct space utilization

Prysmian's FlexRibbon® Technology offers more than just high fiber density; it’s engineered for ultimate convenience. With fiber counts reaching up to 6,912 in an incredibly compact design, installation and handling have never been easier. We've also integrated advanced features like microducts and flame-rated designs, elevating usability to a new level. Our dedication to innovation means we're always rolling out fresh designs. Stay connected with us to discover the latest advancements and discover how our user-friendly technology can enhance your projects!

 

What is FlexRibbon® Technology? 

Conventional flat ribbons consist of 12 optical fibers housed within a rigid structure. While this design allows for mass-fusion splicing, it has certain limitations. In contrast, Prysmian's FlexRibbon® Technology uses intermittent bonds between the fibers, creating a more flexible unit that still permits mass-fusion splicing. This innovation effectively addresses the shortcomings of the earlier technology.

Cables with FlexRibbon® Technology

One of the early focuses for FlexRibbon® technology was to increase the fiber count for standard duct sizes. Prysmian now offers fiber counts ranging from 1728 to 6912, optimized for 1-1/4”, 1-1/2”, or 2” ducts. Some options come with 250-micron fiber, while others have smaller 200-micron fiber. For more details, you can refer to our product datasheets.

Microduct cables are an efficient choice for cable deployment, but many customers prefer ribbon cables due to their ease of splicing. While traditional (flat) ribbons are incompatible with microducts, our innovative FlexRibbon technology is. Explore our product datasheets for more details.

Enjoy the many benefits of flexible ribbons indoors! Cables designed for indoor use can be brought into a building without a transitional splice. They are compact and easy to handle. Click through to our product datasheets for details.

Hero cables, such as our 6912, are only made possible with FlexRibbon technology. This technology also offers revolutionary advantages for lower fiber counts. Visit our product datasheets for more information.

FlexRibbon® Products

Uncover Prysmian's diverse range of Indoor Optical Cables, meticulously engineered to excel in any premises application. These cables are not just about performance, but also about customization, with a broad mix of fiber counts, fiber types, and mechanical constructions available to tailor to your specific needs. Built to withstand continuous handling and complex routing typical of building backbones, our cables offer a unique connectivity solution.

 

GO TO PRODUCTS →

Prysmian's versatile Indoor-Outdoor Optical Cables are specifically designed to meet the rigorous environmental and flammability standards for both outside plant and premise applications. Available in a variety of fiber counts, types, and mechanical constructions, our cables are customized to meet your specific requirements.

 

GO TO PRODUCTS →

Prymain offers a wide range of Outdoor Optical Cables designed to withstand harsh environments while providing excellent fiber protection. The cables come in various fiber counts, types, and mechanical constructions to meet specific application needs.

 

GO TO PRODUCTS →

EcoSpan™ with FlexRibbon® Technology

Prysmian's new EcoSpan™ is a low fiber-count cabling solution designed for rural areas. It combines the convenience of an aerial drop with the capability to support spans up to 300 feet and fiber counts of up to 72. This solution is optimized for quick installation on utility poles and is compatible with high-strength wedge clamps and mass-fusion splicing, allowing for seamless integration with your existing infrastructure. Unlike traditional fiber drops, EcoSpan can safely handle spans up to 300 feet under NESC Heavy loading standards.

VIDEO

FlexRibbon® Splicing Demo

Learn more about the features & benefits of Prysmian's innovative FlexRibbon® technology. 
VIDEO

Lexington Fiber Plant

 
Take a tour of our Lexington, SC plant.

09 Jun 2023

FlexRibbon® Technology

09 Jun 2023

FlexRiboon® Splicing Demo

09 Jun 2023

Lexington, SC Telecom Facility Tour