When it comes to reliability and performance in mining cables, Anaconda is the name that stands out. Renowned for its toughness, flexibility, and exceptional durability, Anaconda is designed to thrive in the most demanding conditions encountered in mining operations. It has earned its reputation as the world's leading extra-heavy-duty mining-grade cable.
Every cable that carries the Anaconda brand must uphold its esteemed reputation. This commitment begins with flexible conductors that undergo stringent quality control throughout our integrated manufacturing process, enhancing conductor flex life and ensuring superior performance. The process culminates with CPE jackets that provide outstanding performance even in the most challenging environments.
Moreover, our Anaconda mining-grade products are supported by a comprehensive range of listings and certifications from HSHA and the Canadian Standards Association. These products meet or exceed the requirements of ICEA S-75-381 for portable and power feeder cables used in mines and similar settings.