Anaconda® - The Industry Standard for Mining Cables
Anaconda® Brand
When it comes to reliability and performance in a mining cable, one name stands alone. Anaconda® Brand is the Industry standard for toughness, flexibility and extremely long life. Engineered to endure the most severe and extreme demands of the toughest mining applications, Anaconda Brand—the world’s premier extra-heavy-duty mining-grade cable.
Every cable bearing the Anaconda® Brand must live up to its name—the most trusted brand in the industry…starting with flexible conductors with strict quality control throughout our integrated manufacturing process that extend conductor flex life and ensure superior performance, and finishing with CPE jackets that provide unsurpassed performance in the toughest applications.
In a class by itself, Anaconda Brand sets the industry’s highest performance standard by which all others are measured. When the very best is a basic requirement, the Anaconda® Brand name stands alone as the most trusted brand in the industry since 1929. Manufactured in the same facility and to the same exacting specifications, Anaconda Brand is the oldest active MSHA P-number and the industry’s highest performance standard by which all others are measured.