Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. GenSPEED® Loose Tube Mining Cable
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
  3. Digital Solutions
  4. GenSPEED® Loose Tube Mining Cable

GenSPEED® Loose Tube Mining Cable

GenSPEED® Loose Tube Mining Cable
Product description

Prysmian’s GenSPEED® indoor/outdoor loose tube mining cable designs provide flame-rated network solutions for mines, mine shafts and other applications requiring elevated tensile and crush resistance. This cable design combines Prysmian’s proven loose tube construction with enhanced design elements to deliver a rugged cable for specialty applications. These cables utilize flexible gel-filled buffer tubes with Prysmian’s extensive portfolio of single-mode and multimode optical fibers to meet the performance needs for non-traditional installations

 

Resources

  • Fiber Indoor/Outdoor Ordering Guide
  • Fiber Specialty Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber Count RangeRecommended Fiber CountPart Number# of Buffer
Tubes
DiameterApprox. Cable WeightBend Radius (Load)Bend Radius (No Load)Max. Reel Length
inmmlb/kftg/kmincmincmftm

 

 

 

6-48

6RLTM-12-AA-006-BB

 

 

 

5

 

 

 

0.52

 

 

 

13.2

 

 

 

118

 

 

 

176

 

 

 

10

 

 

 

26

 

 

 

5

 

 

 

13

 

 

 

41,010

 

 

 

12,500

12RLTM-12-AA-012-BB
24RLTM-12-AA-024-BB
36RLTM-12-AA-036-BB
48RLTM-12-AA-048-BB
7272RLTM-12-AA-072-BB60.5513.9128191112851441,01012,500
9696RLTM-12-AA-096-BB80.6315.9166247131261641,01012,500
120120RLTM-12-AA-120-BB100.6917.6202301143571833,52410,218
144144RLTM-12-AA-144-BB120.7719.4267397153981933,52410,218

Global: M-RLTM-12-AA-006-BB, M-RLTM-12-AA-012-BB, M-RLTM-12-AA-024-BB, M-RLTM-12-AA-036-BB, M-RLTM-12-AA-048-BB, M-RLTM-12-AA-072-BB, M-RLTM-12-AA-096-BB, M-RLTM-12-AA-120-BB, M-RLTM-12-AA-144-BB

 

Features and Benefits

  • Accepted by MSHA and the Pennsylvania Bureau of Deep Mine Safety
  • 4500 N tensile strength to support placement in vertical rise
  • 4500 N crush rating for added reliability
  • Flexible kink-resistant buffer tubes for routing and storage
  • Available with bend-insensitive single-mode and multimode optical fibers
  • Fiber identification using TIA standardized color coding
  • Flame-retardant, violet outer jacket for easy identification

 

Specifications and Ratings

Applications: Rugged indoor-outdoor cable providing unsurpassed performance for applications involving placement in mines, mine shafts, or cable trays 

Constructions: Dielectric (dual jacket) 

Flame Rating: Riser (OFNR / FT4) / MSHA 

Fiber Count: 2 to 144 

Fiber Types

  • Single-mode (ESMF, bend-insensitive)
  • Multimode (62.5/125-OM1, 50/125- OM2+, OM3 and OM4) 

Standards: TIA/EIA-568, ANSI/ICEA S-104-696, UL-1666, CSA 22.2, Telcordia GR-409, Telcordia GR-20, US Dept of Labor MSHA, CE RoHS Compliant 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 1800

 

 

 

Product datasheet
  • TLS-DS-D-601-GenSPEED-LT-IO-Mining-MSHA-and-Tray-Cable.pdf save_alt