Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
    • Organizational Chart
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
      • Asset Monitoring
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
  3. Digital Solutions
  4. AIRGUARD® XP Fiber Optic Cable (US)
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
    • Organizational Chart
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
      • Asset Monitoring
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
    • Organizational Chart
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
      • Asset Monitoring
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
  3. Digital Solutions
  4. AIRGUARD® XP Fiber Optic Cable (US)

AIRGUARD® XP Fiber Optic Cable (US)

AIRGUARD® XP Fiber Optic Cable (US)
Product description

AIRGUARD® XP combines world-class mechanical protection, chemical protection, and user friendliness into a family of robust industrial optical fiber cables. AIRGUARD® XP joins Prysmian’s existing brands of AIRGUARD® low voltage and medium voltage cables. 

In harsh industrial environments, the presence of aggressive chemicals such as hydrocarbons, solvents, acids, and bases can damage traditional fiber cables. AIRGUARD®XP resists those harsh elements. In fact, the AIRGUARD® XP family surpasses the rigorous UL 2556 requirements for Oil & Gasoline Resistance. 

AIRGUARD® XP goes head-to-head with interlocking armor cables in the areas of impact and crush resistance. Because interlock armor contains metallic armoring, it is stiff, heavy, and requires grounding. A severe impact or crush may cause permanent deformation to the metallic armor. The AIRGUARD® XP, all-dielectric versions, overcome these undesirable factors and can be installed in trays/ladders alongside copper communications or power-conducting cables, thus providing greater flexibility & user-friendliness. 

AIRGUARD® XP cables meet or exceed key industry standards, including ANSI/ICEA 696, CSA 22.2, UL 1277, and Telcordia GR-20. 

The robust all-dielectric double jacket carries listings for sunlight resistance (SUN RES) and direct burial (DIR BUR). This cable is extremely versatile and may be used in low-temperature applications down to -50°C (-58°F) and in properly engineered self-supporting aerial applications. The dual jacket, single corrugated steel tape option is also SUN RES and DIR BUR listed and provides optimal rodent protection in direct buried applications. The single jacket all-dielectric option is best suited for duct installation.

 

Resources (click to open files)

  • Fiber Indoor/Outdoor Ordering Guide
  • Fiber Specialty Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

F-XPRLTM-12-B1-006-E3, F-XPRLTM-12-B1-012-E3, F-XPRLTM-12-B1-024-E3, F-XPRLTM-12-B1-036-E3, F-XPRLTM-12-B1-048-E3, F-XPRLTM-12-B1-072-E3, F-XPRLTM-12-B1-096-E3, F-XPRLTM-12-B1-120-E3, F-XPRLTM-12-B1-144-E3, F-XTRLTM-12-B1-216-E3, F-XPRLTM-12-B1-288-E3, F-XPRLTMB-12-B1-006-E3, F-XPRLTMB-12-B1-012-E3, F-XPRLTMB-12-B1-024-E3, F-XPRLTMB-12-B1-036-E3, F-XPRLTMB-12-B1-048-E3, F-XPRLTMB-12-B1-072-E3, F-XPRLTMB-12-B1-096-E3, F-XPRLTMB-12-B1-120-E3, F-XPRLTMB-12-B1-144-E3, F-XPRLTMB-12-B1-216-E3, F-XPRLTMD-12-B1-006-E3, F-XPRLTMD-12-B1-012-E3, F-XPRLTMD-12-B1-024-E3, F-XPRLTMD-12-B1-036-E3, F-XPRLTMD-12-B1-048-E3, F-XPRLTMD-12-B1-072-E3, F-XPRLTMD-12-B1-096-E3, F-XPRLTMD-12-B1-120-E3, F-XPRLTMD-12-B1-144-E3, F-XTRLTMD-12-B1-216-E3, F-XPRLTMD-12-B1-288-E3

 

Specifications and Ratings 

Applications: AIRGUARD® XP cables are extremely rugged, indoor/outdoor loose-tube cables that provide unsurpassed performance in the most challenging applications where extreme exposure to chemicals, oils, temperature, or compressive and tensile loads is present. 

Flame Ratings

  • XPRLTM = OFNG- LS/FT4 ST1 flame and low smoke rating
  • XPRLTMB = OFN flame rating
  • XPRLTMD = OFCG-LS FT4 ST1 flame and low smoke rating 

Fiber Count: 2 to 288 

Fiber Types

  • Single-mode (SMF, bend-insensitive)
  • Multimode (62.5/125-OM1, 50/125-OM2, OM3 & OM4) 

Standards 

  • ANSI/ICEA S-104-696, CSA C22.2 No 230/232
  • UL-1277, UL-2556 4.2.8.3 “Oil Resistance” PR11
  • UL-2556 4.2.8.4 “Gasoline Resistance” GR11
  • UL 1277 & CSA 22.2 230 Direct Buried Rated: DIR BUR
  • UL 1651 & CSA 22.2 230 UV Resistance Rated: SUN RES
  • Telcordia GR-20, CE RoHS Compliant 

Registered Supplier: TL 9000, ISO 9001, ISO 14001, OHSAS 18001

 

Chemical Resistance Performance 

Compound Test Criteria
Oil 96 hours at 100°C
Kerosene 168 hours at 50°C
MIL-T-5624N JP-4 (jet fuel)168 hours at 50°C
MIL-H-5606 Hydraulic Fluid 168 hours at 50°C
Vegetation Killer168 hours at 50°C
De-Icing Fluid24 hours at 50°C
Hydrogen Sulfide (H2S)24 hours at 50°C

 

Features and Benefits

  • Suitable for tray installations
  • Hydrocarbon (kerosene, gasoline, lubricating oil) resistant
  • Resists chemical degradation in industrial environments
  • Resistant to jet fuel & de-icing chemicals for airport applications
  • Flame-retardant, black UV-resistant outer jacket
  • Smaller & lighter than comparable metallic armored designs
  • Available with bend-insensitive single-mode & multimode fibers
  • Proven stranded loose tube cable design for long-term reliability
Product datasheet
  • TLS-DS-D-102-0625_AIRGUARD® XP Fiber Optic Cable.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter Contact Us

Footer top menu - Prysmian

Newsletter Contact Us