Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. EcoSpan™ 24–72F FlexRibbon Cable
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
  3. Digital Solutions
  4. EcoSpan™ 24–72F FlexRibbon Cable

EcoSpan™ 24–72F FlexRibbon Cable

72f Flat EcoSpan with FlexRibbon Technology
Product description

Prysmian's EcoSpan™ cable is designed for quick installation on pole lines. It works with high-strength wedge clamps and mass-fusion splicing. Unlike traditional fiber drops, it can safely support spans up to 300 feet under NESC Heavy loading conditions. The cable features up to six 12-fiber flexible ribbons, which facilitate rapid splicing.

 

Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

US

Fiber Count RangeRec. Fiber CountPart NumberBuffer Tube ODCable ThicknessCable WidthCable WeightBend Radius InstallationBend Radius Long TermMax. Pulling Installation LoadMax. Reel Length
inmminmminmmlb/kftkg/kmincmincmlbsNftm
24-7272F-RFS1JKT-12-B1-072-E10.194.70.266.70.4511.347345.915.03.910.03001,33638,80810,000

Global: M-RFS1JKT-12-B1-072-E1

 

Features and Benefits

Flexible Design & Use

  • Rapid, economical deployment with wedge-clamp style hardware
  • Flexible ribbons for easy mass fusion splicing and routing
  • Smaller and lighter than designs with traditional (flat) ribbons
  • Fibers are organized in a buffer tube for ease of management during splicing
  • Dry water-blocked
  • Standard 250um fibers
  • No bonding or grounding required
  • Robust 200kpsi fiber 

Reliable Lifetime Performance

  • Longer span capabilities than fiber drop
  • Proven water-blocking with water-swellable thread
  • Guaranteed standards-based performance

 

Specifications and Ratings

Constructions: Dry Core, Dielectric, Central Core Design 

Fiber Count: Up to 72 fibers in 12-fiber flexible ribbons 

Fiber Types: 250µm Single-mode, bend-insensitive 

Standards: Tested in accordance with GR20 and ICEA-717 Drop 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001

 

 

Product datasheet
  • TLS-DS-A-316-0525_EcoSpan Central Core Cable 72 FlexRibbon_0.pdf save_alt