Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Transportation & Mobility
  4. Electronically Controlled Pneumatic Brake Cable - SPEC 755
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
  3. Transportation & Mobility
  4. Electronically Controlled Pneumatic Brake Cable - SPEC 755

Electronically Controlled Pneumatic Brake Cable - SPEC 755

Electronically Controlled Pneumatic Brake Cable - SPEC 755
Product description

Product Construction

Conductor: 8 AWG soft annealed tinned copper per ASTM B33 

Insulation: Cross-linked Polyolefin (XLPO) - 125°C 

Shield: 85% tinned copper braid shield with 16 AWG drain wire 

Jacket: Arctic-grade, heavy-duty reinforced Crosslinked Chlorinated Polyethylene (XL-CPE) 

Optional Armor: Galvanized steel (GSIA) and Aluminum (AIA)

Print: AAR ECP BRAKE CABLE S-4210 PRYSMIAN (WC) 2/C 8 AWG 600 V QUARTER/YEAR 

 

Applications

  • Designed specifically for installation both under and between freight cars
  • Meets all AAR specification S-4210 requirements 

 

Features

  • 125ºC-rated Cross-linked Polyolefin (XLPO) insulation allows for routing through higher temperature areas. Insulation is also flexible and free stripping.
  • Tinned copper braided shield designed for significant EMI/RFI reduction.
  • Arctic-grade, heavy-duty reinforced Crosslinked Chlorinated Polyethylene (XL-CPE) jacket offers the lowest diameter for easier conduit pull and can be used in a ¾" conduit in lieu of 1". Excellent low-temperature performance suitable for installation in sub-zero conditions. Tough mechanical properties.
  • Optional galvanized or aluminum armor over the cable jacket allows for conduit-free installations, providing significant installed cost savings.
  • Temperature range of -45ºC to +100ºC 

 

Compliances

Industry: AAR S-4210 

Flame Test: IEEE 1202 (70,000 BTU/hr), IEEE 383 (70,000 BTU/hr) , VW-1

Product datasheet
  • Electronically Controlled Pneumatic ECP Brake Cable - SPEC 755.pdf save_alt