Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Transportation & Mobility
  4. TRANSPOWER Head-End Power (HEP) Cables - SPEC 760
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
  3. Transportation & Mobility
  4. TRANSPOWER Head-End Power (HEP) Cables - SPEC 760

TRANSPOWER Head-End Power (HEP) Cables - SPEC 760

TRANSPOWER Head-End Power (HEP) Cables - SPEC 760
Product description

Product Construction for Single Conductor Cable

Conductor: 4/0 AWG 5320/34 Soft Bare Copper 

Insulation: Chlorinated Polyethylene (CPE)

Jacket: Reinforced Chlorinated Polyethylene (CPE) – Black

Ampacity: 400 amps at 30°C 

Print: PRYSMIAN (LI) 1000 VOLT Transpower 4/0 AWG

 

Product Construction for Three-Conductor Cable

Conductor: 10 AWG 259/34 Soft Tinned Copper 

Insulation: Ethylene Propylene Diene Monomer (EPDM) 

Jacket: Chlorinated Polyethylene (CPE) – Black

Ampacity: 40 amps at 30°C 

Color Code: Black, White, Red 

Print: PRYSMIAN (LI) 600 VOLT Transpower 3/C 10 AWG

 

Applications

  • Head-End Power cable used in jumper assemblies locomotive-to-locomotive, locomotive-to-car and car-to-car for transmission of 480 V, 3 phase 50/60 Hz
  • Designed for heavy-duty service where severe flexing is encountered 

 

Features

  • 4/0 AWG is rated at 1000 V
  • 10 AWG, 3-conductor is rated at 600 V
  • Normal operating temperature -55˚C to 90˚C
  • Jacket will not melt during 375˚F molding operation
  • Excellent flexibility; withstands continuous vibrations
  • Outstanding resistance to moisture, oils and fluids, abrasion, tearing, compression, ozone, sunlight, flame and heat
  • Minimum bend radius: 1/C 4/0 AWG: 7.2” 3/C 10 AWG: 5.5” 

 

Industry Compliances

  • Amtrak Specification D-77-24
  • Rope-Lay with bunch-stranded members per ASTM B172
  • Soft annealed bare copper per ASTM B3
  • Soft annealed tin copper per ASTM B33
Product datasheet
  • TRANSPOWER Head-End Power HEP Cables -SPEC 760.pdf save_alt