Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Product Center
  3. Electrification
  4. ColdFit™ Medium Voltage Cold Shrink Terminations
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
  2. Product Center
  3. Electrification
  4. ColdFit™ Medium Voltage Cold Shrink Terminations

ColdFit™ Medium Voltage Cold Shrink Terminations

ColdFit™ Medium Voltage Cold Shrink Terminations
Product description

Prysmian offers a new line of indoor and outdoor polymer terminations for 5kV, 15kV, 25/28kV, and 35kV applications. The ColdFit™ outdoor PCT (with sheds) and indoor PICT (without sheds) are medium-voltage cold-shrink polymer terminations designed for fast, easy, and reliable installation.

The ColdFit™ termination shrinks evenly on the cable as the inner support core is removed. The top mastic water seal is built into the ColdFit™ termination. No complicated assembly or heat is required. Simply pull out the support core and allow the termination to shrink, creating a tight, void-free interface between the termination and the cable. This also provides a superior moisture seal.

All Prysmian PCT and PICT terminations meet or exceed the stringent requirements of IEEE Standard 48 for Class 1 specification and can operate continuously at 105° C.

  • CLICK HERE to watch the Outdoor Coldfit™ Termination up to 35 kV for Jacketed Concentric Neutral Cable Demo video.
  • CLICK HERE to watch the Outdoor Coldfit™ Termination up to 25 kV for Jacketed Concentric Neutral Cable Demo video.
  • CLICK HERE to watch the Indoor Coldfit™ Termination up to 15 kV for Metallic Tape Shielded Cable video.

 

Part Numbers

PICT15J1CF, PICT15J2CF, PICT15J3CF, PICT15J5CF, PICT15J6CF, PCT25J3CF, PCT25J5CF, PCT25J6CF, PCT35J3CF, PCT35J5CF, PCT35J6CF

 

Design Features

UNIT CONSTRUCTION: Both the silicone polymer housing and the stress relief material are assembled on a spiral support tube. This enables the installer to apply the termination on the cable with a high degree of ease and accuracy. The top mastic seal is built into the ColdFit™ termination.

EXTERNAL HOUSING: The silicone polymer housing has superior memory, excellent tracking, and excellent weathering resistance.

STRESS CONTROL: Stress control is maintained using a material with a high permittivity constant (High K), which provides a uniform stress relief in critical areas.

RANGE-COVERING CAPABILITY: The PCT and PICT terminations cover a broad range of cable sizes and voltages with the fewest number of units.

SHED DESIGN: 

  • Three designs for superior performance under all conditions
  • Four sheds for 15kV outdoor
  • Four sheds for 25/28kV outdoor
  • Eight sheds for 35kV outdoor.

INSTALLATION: The ColdFit™ PCT and PICT termination series are designed to ensure consistent, proper positioning of the unit. Additionally, the pull-down base provides greater flexibility and seals the termination base.

 

Specifications and Ratings

  • IEEE 48 CLASS 1
    RUS Listed
Product datasheet
  • ACS-DS-0008-0825_ColdFit™ Medium Voltage Cold Shrink Terminations.pdf save_alt
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
  • Blog
  • 1
    Investors
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

Gallery