AIRGUARD® XP Fiber Optic Cable

AIRGUARD® XP combines top-notch mechanical protection, chemical resistance, and user-friendly design in a robust family of industrial optical fiber cables. It complements Prysmian’s existing AIRGUARD® low voltage and medium voltage cable offerings.
In harsh industrial environments, aggressive chemicals such as hydrocarbons, solvents, acids, and bases can damage traditional fiber cables. However, AIRGUARD® XP is designed to withstand these tough conditions. In fact, the AIRGUARD® XP family exceeds the stringent UL 2556 requirements for oil and gasoline resistance.
Additionally, AIRGUARD® XP competes with interlocking armored cables in terms of impact and crush resistance. Unlike interlocking armor, which is made of metal, making it stiff, heavy, and requiring grounding, the AIRGUARD® XP all-dielectric versions avoid these drawbacks. They can be installed alongside copper communication or power cables in trays or ladders, providing greater flexibility and user-friendliness.
Part Numbers: F-XPRLTM-12-B1-006-E3, F-XPRLTM-12-B1-012-E3, F-XPRLTM-12-B1-024-E3, F-XPRLTM-12-B1-036-E3, F-XPRLTM-12-B1-048-E3, F-XPRLTM-12-B1-072-E3, F-XPRLTM-12-B1-096-E3, F-XPRLTM-12-B1-120-E3, F-XPRLTM-12-B1-144-E3, F-XTRLTM-12-B1-216-E3, F-XPRLTM-12-B1-288-E3, F-XPRLTMB-12-B1-006-E3, F-XPRLTMB-12-B1-012-E3, F-XPRLTMB-12-B1-024-E3, F-XPRLTMB-12-B1-036-E3, F-XPRLTMB-12-B1-048-E3, F-XPRLTMB-12-B1-072-E3, F-XPRLTMB-12-B1-096-E3, F-XPRLTMB-12-B1-120-E3, F-XPRLTMB-12-B1-144-E3, F-XPRLTMB-12-B1-216-E3, F-XPRLTMD-12-B1-006-E3, F-XPRLTMD-12-B1-012-E3, F-XPRLTMD-12-B1-024-E3, F-XPRLTMD-12-B1-036-E3, F-XPRLTMD-12-B1-048-E3, F-XPRLTMD-12-B1-072-E3, F-XPRLTMD-12-B1-096-E3, F-XPRLTMD-12-B1-120-E3, F-XPRLTMD-12-B1-144-E3, F-XTRLTMD-12-B1-216-E3, F-XPRLTMD-12-B1-288-E3