Buffer Tube Slitter
Product description
Hand tool for easy mid-span access to buffer tubes.
Features and Benefits
Precision Engineering
- No adjustment or tuning required
- Depth of cut is optimized for each specific tube size
- Buffer tube walls are slit open without risk of fiber damage
Rugged Construction
- The body is machined from solid aluminum
- Built for use in the real world
Recessed Blades
- Cutting surfaces are protected
- Minimal blade projection enhances tool safety
Compact and Lightweight
- Easy to transport
- Saves room in the toolkit
Clearly and Permanently Marked
- Both halves of the tool are engraved with size information
- The correct slitting direction is clearly marked
- All critical information is machined directly into the tool and cannot rub off
Heavy Duty Retaining Cord: Keeps the two halves together for easier location and use
Buffer Tube Sizing Guides: Allows tube dimensions to be checked without applying the tool
Quick, Safe and Easy Mid-Span Access: Saves time, avoids injuries and protects fiber assets
Economical
- Pays for itself by avoiding dangerous work practices
- Just as effective and more durable than units costing many times more