DFS™ Sensing Cable with OptiStrain™ Module

Product description
Prysmian’s pipeline sensing cable is part of our DFS™ cable family. It is buried alongside pipelines to provide leak detection via temperature sensing, ground movement via strain sensing, and intrusion via acoustic sensing. Optical fibers can also be used for telecommunications and data applications. Prysmian's OptiStrain™ modules are used for strain and acoustic sensing, and loose tube units are available for temperature sensing or data/communications.
Product standard taxonomy
ICEA, ISO, OSHA, ROHS, TL