Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  2. Enhanced Single-Mode Optical Fiber
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
  2. Enhanced Single-Mode Optical Fiber

Enhanced Single-Mode Optical Fiber

Enhanced Single-Mode Optical Fiber
Product description

Enhanced Single-Mode Fiber (ESMF) is a highly versatile solution designed to improve performance across the 1260 nm to 1625 nm wavelength spectrum, making it suitable for metro, access, and long-haul networks. It offers low dispersion in the 1310 nm window and low attenuation in the 1383 nm water-peak region, allowing for an extended operating band from 1360 nm to 1460 nm. 

With its wide operating spectrum, ESMF not only boosts the growth potential of fiber networks but also enables flexible configurations for voice, data, and video services. Its compatibility with various cable constructions—including loose-tube, tight-buffered, ribbon, and central-tube designs—ensures seamless integration into existing network setups.

Product datasheet
  • TLS-DS-F-001-1120_ESMF Enhanced Single-Mode Optical Fiber - North America_LR.pdf save_alt