ezLINK™ Industrial LSZH Loose Tube Cable

Product description
Prysmian’s dry industrial LSZH loose tube designs provide flame-rated network solutions for a diverse number of network applications. These cables combine a robust, flame retardant LSZH jacket material, flexible dry buffer tubes and swellable water blocking with Prysmian’s extensive portfolio of single-mode and multimode optical fibers. Because of its application diversity, this advanced product eliminates the necessity/expense for traditional cable transition points once required in legacy systems. Available in several design options, both with and without metallic armor, to right-size the cable option to the inherent demands of specific applications.
Product standard taxonomy
ANSI, CSA, EIA, ICEA, ROHS, Telcordia, TIA, UL