ezLINK™ Industrial LSZH Loose Tube Oil & Gas Cable (Dry)

Product description
Prysmian’s ezLINK™ indoor/outdoor gel-free industrial heavy-duty riser LSZH loose tube designs provide flame-rated network solutions for network applications in harsh mechanical/environmental locations. These cables combine a robust, flame-retardant LSZH jacket material, flexible dry buffer tubes and swellable water blocking with Prysmian’s extensive portfolio of single-mode optical fibers. Because of its application diversity, this advanced product eliminates the necessity/expense for traditional cable transition points once required in legacy systems. This design has been evaluated for tray cable applications using standards such as CSA 22.2 No 230, UL 1277 and NFPA 70.
Product standard taxonomy
ANSI, CSA, EIA, ICEA, ROHS, Telcordia, TIA, UL