ezLINK™ Loose Tube Mining Cable

Prysmian's ezLINK™ indoor/outdoor loose tube mining cables are designed to provide flame-rated network solutions for mines, mine shafts, and other applications that require high tensile strength and crush resistance. This cable design combines Prysmian's proven loose-tube construction with enhanced features, resulting in a durable cable suited for specialized applications. These cables include flexible, gel-filled buffer tubes and a comprehensive range of single-mode and multimode optical fibers, ensuring they meet the performance demands of non-traditional installations.
US Part Numbers: F-RLTM-12-AA-006-E3, F-RLTM-12-AA-012-E3, F-RLTM-12-AA-024-E3, F-RLTM-12-AA-036-E3, F-RLTM-12-AA-048-E3, F-RLTM-12-AA-072-E3, F-RLTM-12-AA-096-E3, F-RLTM-12-AA-120-E3, F-RLTM-12-AA-144-E3
Global Part Numbers: M-RLTM-12-AA-006-E3, M-RLTM-12-AA-012-E3, M-RLTM-12-AA-024-E3, M-RLTM-12-AA-036-E3, M-RLTM-12-AA-048-E3, M-RLTM-12-AA-072-E3, M-RLTM-12-AA-096-E3, M-RLTM-12-AA-120-E3, M-RLTM-12-AA-144-E3