FAA-L-824 Type C Cable for Airport Lighting
Prysmian’s Colorable FAA-L-824 Type C Cable is a single-conductor, 5,000-volt, non-shielded airport lighting cable built for underground installation in airfield circuits. This FAA cable meets rigorous FAA and ICEA standards. It is available in permanent, vibrant colors for easy circuit identification, making it an ideal solution for projects requiring FAA-approved cable for airport lighting systems.
Part Numbers
389171, 393000, 393001, 393002, 393003, 393004, 393005, 393006, 393007, 393010, 389172, 393018, 393012, 393013, 393014, 393015, 393016, 393017, 389181, 393020, 393021
Key Features
- FAA-approved cable and Buy American-certified
- XLPE (crosslinked polyethylene) insulation, 110 mil thick
- Soft drawn stranded bare copper conductor
- Available in ten solid, permanent colors for identification
- Rated for 5,000 volts, suitable for 90°C operation wet or dry
- Meets FAA L-824 Type C, ICEA S-96-659, and NEMA WC71 requirements
- Suitable for conduit, duct, aerial, and direct burial installation
Applications
The Colorable FAA-L-824 Type C Cable is designed for reliability in airport lighting circuits that require FAA certification and distinctive color coding for safety and efficiency.
- Runway and taxiway lighting circuits
- Apron lighting
- Edge lighting systems
- Underground installation in conduit or burial
- Circuits requiring permanent color identification
Prysmian: Your FAA-Approved Cable Manufacturer
Prysmian delivers trusted FAA-approved cable solutions tailored for airport lighting, combining decades of expertise with advanced engineering. Our products meet full FAA and Buy American standards, providing reliable and high-performance options for demanding airfield applications worldwide.
FAQs
What is FAA L-824 Type C Cable?
It is a single-conductor, non-shielded, FAA-approved cable used primarily for airport lighting circuits.
What is this cable used for?
It is used for lighting circuits at airports, including runways, taxiways, and apron lighting systems.
Why is FAA certification important for this type of cable?
FAA certification ensures the cable meets performance, safety, and regulatory requirements for critical airport lighting applications.
How does this cable help improve airport lighting reliability?
Its robust construction, permanent identification colors, and compliance with FAA standards enhance reliability and safety in airfield lighting circuits.
How can I place an order with Prysmian?
Contact our team of cable experts today to place an order.