Filled Foam Skin ASP Cable

Product description
Filled core cable designed for duct and direct burial installations requiring protection against water and moisture entry, and may also be installed aerially.
Part Numbers: 6987481, 6987499, 6987507, 6987515, 6987523, 6987572, 6987580, 6987606, 6987622, 6987630, 6987648, 6987655, 6987663, 6987671, 6987705, 6987713, 6987721, 6987739, 6987747, 6987754, 6987762, 6987770, 6987788, 6987796, 6987804, 6987812, 6987820, 6987838, 6987846, 6987853, 6987861, 6987879, 6987887, 6987895, 7507007, 7507015, 7502958, 7507023, 7512650, 7512668
Product standard taxonomy
ROHS, Telcordia