Filled Solid Aluminum Shield Cable

Product description
Filled core cable designed for duct and direct-buried installations requiring protection against water and moisture entry; it can also be installed aerially.
Part Numbers: 7524507, 7524515, 7524523, 7524556, 7524564, 7524572, 7524580, 7524598, 7524614, 7524622, 7524648, 7524655, 7524671, 7524697, 7524705, 7524713, 7524721
Product standard taxonomy
ANSI, ICEA, RDUP, REA/RUS, ROHS