GenSPEED® Interconnect MDU Drop Cable

Product description
The GenSPEED® Interconnect MDU Drop Cable family features 900μm tight-buffered, bend-insensitive fiber combined with durable, flame-retardant cable constructions. These cables come in both riser-rated and plenum-rated versions, making them suitable for any indoor application. The riser-rated version designed for indoor-outdoor use includes water-blocking capabilities and a UV-stabilized outer jacket.
US Part Numbers: F-MDU529XX-00-AA-001-E3, F-MDU548XX-00-AA-001-E3, F-MDU829XX-00-AA-001-E3, F-MDU848XX-00-AA-001-E3, F-MDU548BK-00-AA-001-E3
Global Part Numbers: M-MDU529XX-00-AA-001-E3, M-MDU548XX-00-AA-001-E3, M-MDU829XX-00-AA-001-E3, M-MDU848XX-00-AA-001-E3, M-MDU548BK-00-AA-001-E3
Product standard taxonomy
ANSI, CSA, EIA, GR, ICEA, ISO, OFC, OFN, OHSAS, ROHS, Telecordia, TIA, TL, UL