GenSPEED® Interconnect Tight Buffered Fiber Cables

The GenSPEED® Interconnect Tight Buffered Fiber cable family consists of cable designs that include one or two 900μm tight-buffered fibers housed within a single flame-retardant cable. These cables are available in both riser-rated and plenum-rated versions, making them suitable for any indoor application. Additionally, a riser-rated option with low smoke zero halogen (LSZH) is also offered. The duplex (two-fiber) versions come in either a “zipcord” or “round” configuration. There are also round constructions available with four fibers, which can be either duplex or quad.
US Part Numbers: F-516-00-B1-001-E3, F-520-00-B1-001-E3, F-529-00-B1-001-E3, F-516Z-00-B1-002-E3, F-520Z-00-B1-002-E3, F-529Z-00-B1-002-E3, F-529R-00-B1-002-E3, F-548R-00-B1-004-E3, F-LSZH20-00-B1-001-E3, F-LSZH29-00-B1-001-E3, F-LSZH20Z-00-B1-002-E3, F-LSZH29Z-00-B1-002-E3, F-816-00-B1-001-E3, F-820-00-B1-001-E3, F-829-00-B1-001-E3, F-816Z-00-B1-002-E3, F-820Z-00-B1-002-E3, F-829Z-00-B1-002-E3, F-829R-00-B1-002-E3, F-848R-00-B1-004-E3
Global Part Numbers: M-516-00-B1-001-E3, M-520-00-B1-001-E3, M-529-00-B1-001-E3, M-516Z-00-B1-002-E3, M-520Z-00-B1-002-E3, M-529Z-00-B1-002-E3, M-529R-00-B1-002-E3, M-548R-00-B1-004-E3, M-LSZH20-00-B1-001-E3, M-LSZH29-00-B1-001-E3, M-LSZH20Z-00-B1-002-E3, M-LSZH29Z-00-B1-002-E3, M-816-00-B1-001-E3, M-820-00-B1-001-E3, M-829-00-B1-001-E3, M-816Z-00-B1-002-E3, M-820Z-00-B1-002-E3, M-829Z-00-B1-002-E3, M-829R-00-B1-002-E3, M-848R-00-B1-004-E3