Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
North America

Choose Country

  • Europe

    Europe

    • Austria(link is external)
    • Czech Republic(link is external)
    • Denmark(link is external)
    • Finland(link is external)
    • France(link is external)
    • Germany(link is external)
    • Hungary(link is external)
    • Italy(link is external)
    • Norway(link is external)
    • Poland(link is external)
    • Romania(link is external)
    • Russia(link is external)
    • Slovakia(link is external)
    • Spain(link is external)
    • Portugal(link is external)
    • Sweden(link is external)
    • The Netherlands(link is external)
    • Turkey(link is external)
    • United Kingdom(link is external)
    • Baltics(link is external)
  • America

    America

    • North America
  • LATAM (link is external)

    LATAM

    • Argentina(link is external)
    • Brazil(link is external)
    • Chile(link is external)
    • Colombia(link is external)
    • Ecuador(link is external)
    • Perù(link is external)
    • Mexico(link is external)
    • Central America & Caribbean(link is external)
  • Asia Pacific

    Asia Pacific

    • ASEAN(link is external)
    • Australia(link is external)
    • China(link is external)
    • Middle East(link is external)
    • India(link is external)
  • Africa

    Africa

    • Africa(link is external)
Missing block: languageswitcher

Search

close
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. GenSPEED® 3 to 3.8mm Units Micro Fiber Cable
  • Company
    • Company
    • A Public Company
    • Ethics & Integrity of the Group
      • Ethics & Integrity of the Group
      • Human Rights
      • Diversity & Inclusion
    • The Group History
    • Operations
    • Our Brands
      • Our Brands
      • Prysmian League
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • OPGW & Specials(link is external)
    • Digital Solutions
      • Digital Solutions
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials(link is external)
      • Submarine Telecom (NSW)
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
    • Asset Monitoring Systems & Electronics
      • Asset Monitoring Systems & Electronics
      • Asset Monitoring
  • Product Center
    • Product Center
    • Utilities & Power Grids
    • Telecoms
    • Asset Monitoring Systems & Electronics
    • Construction & Infrastructure
    • Industries
    • Transportation & Mobility
  • People & Careers
    • People & Careers
    • Why Prysmian
    • What we offer
  • Insight
  • Sustainability
  • Innovation: Energy & Communications Goals
  • Diversity & Inclusion
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
close
  • Companychevron_right
    • chevron_left

      Company

      Discover More
    • A Public Company
    • Ethics & Integrity of the Groupchevron_right
      • chevron_left

        Ethics & Integrity of the Group

        Discover More
      • Human Rights
      • Diversity & Inclusion
    • The Group History
    • Operations
    • Our Brandschevron_right
      • chevron_left

        Our Brands

        Discover More
      • Prysmian League
    • Our Business
    • Mission, Vision and Values
    • Organizational Chart
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • Overhead Transmission
      • Accessories
      • OPGW & Specials(link is external)
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Connectivity
      • Multimedia & Enterprise Networks
      • Telecoms Networks
      • Optical Fiber
      • OPGW & Specials(link is external)
      • Submarine Telecom (NSW)
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialties
    • Asset Monitoring Systems & Electronicschevron_right
      • chevron_left

        Asset Monitoring Systems & Electronics

        Discover More
      • Asset Monitoring
  • Product Centerchevron_right
    • chevron_left

      Product Center

      Discover More
    • Utilities & Power Grids
    • Telecoms
    • Asset Monitoring Systems & Electronics
    • Construction & Infrastructure
    • Industries
    • Transportation & Mobility
  • People & Careerschevron_right
    • chevron_left

      People & Careers

      Discover More
    • Why Prysmian
    • What we offer
  • Insight

  • Sustainability
  • Innovation: Energy & Communications Goals
  • Diversity & Inclusion
  • Resources
  • Catalogs
  • Contact Us
  • Customer Portal
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. GenSPEED® 3 to 3.8mm Units Micro Fiber Cable

GenSPEED® 3 to 3.8mm Units Micro Fiber Cable

GenSPEED Micro Fiber Cable (MFC) 3mm Plenum-Riser 8-72f
Product description
GenSPEED® MFC is the ideal cable for data center, co-location and central office facilities where a small diameter, highly flexible cable is desired. GenSPEED® offers 8, 12 and 24, 250 micron color coded fibers in 3.0 mm diameter subunits to deliver high performance and high density. Subunits can be directly terminated to MPO style connectors.
 
Part Numbers: MFC30-00-AA-024-BB, MFC-00-AA-012-BB, MFC-00-AA-024-BB, MFC-12-AA-048-BB, MFC-12-AA-072-BB, MFC36-00-AA-024-BB, MFCDJ-00-AA-012-BB, MFC30AJ-00-AA-024-BB, MFCAJ-12-AA-048-BB, MFCAJ-12-AA-072-BB, MFCZ-00-AA-024-BB, MFCL-00-AA-012-BB, MFCL-00-AA-024-BB, MFCL36-00-AA-024-BB
Product datasheet
  • TLS-DS-C-203-0525_GenSPEED Micro Fiber Cable (MFC) 3mm Plenum-Riser 8-72f.pdf save_alt
Product ordering guide
  • TLS-0005-0223_Indoor Ordering Guide.pdf save_alt
Product additional doc
  • TLS-0007-0121_Color Code Guide For Fiber Optic Specifications_LR.pdf save_alt
Product standard taxonomy
ANSI, CSA, EIA, GR, ICEA, ISO, NFPA, OFC, OFN, OHSAS, ROHS, Telecordia, TIA, TL, UL
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Newsletter(link is external) Contact Us

Footer top menu - Prysmian

Newsletter(link is external) Contact Us
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Instagram
  • Prysmian on Linkedin

Footer menu - Prysmian

  • Company
  • Markets
  • Product Center
  • People & Careers
  • Insight
  • 1
    Investors(link is external)
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site Map Legal Notes Privacy Policy Cookie Policy
Copyright © 2025 All rights reserved

Gallery