GenSPEED® Micro Fiber Cable (MFC) Air Blown/Jetting Indoor 8-48f Plenum

Product description
GenSPEED® Micro Fiber Cable for Microducts is the ideal cable for blown and jetted applications in data centers, co-locations, and central office facilities where a small diameter, highly flexible cable is needed for optimal blowing and jetting distances in microducts. GenSPEED offers up to 24 x 250 micron color coated fibers in a 3 mm cable design as well as 12 x 250 micron color coated fibers in 1.4 mm subunits with up to 48 fibers per cable. 3 mm cables and 1.4 mm subunits may be directly terminated to MPO style connectors.
Product standard taxonomy
ANSI, CPR, CSA, EIA, GR, ICEA, ISO, NFPA, OFC, OFN, OHSAS, ROHS, Telecordia, TIA, TL, UL