Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
    • Leadership
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
  3. Digital Solutions
  4. Long Span ADSS Cable
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
    • Leadership
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
  • Press Releases
  • Blogs
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
    • Leadership
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
  • Press Releases
  • Blogs
  • Resources
  • Customer Portal
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 4

Breadcrumb

  1. Home
  2. Product Center
  3. Digital Solutions
  4. Long Span ADSS Cable

Long Span ADSS Cable

Long Span ADSS Cable
Product description

Prysmian’s Long Span ADSS version provides reliable self-support performance for up to 2,600 feet (800 meters). Each Long Span ADSS cable is custom-engineered for optimal placement on utility towers and to operate under full weather loads, ensuring safe, reliable, long-term performance. For installation on high-voltage lines up to 275 kV, an optional track-resistant jacket prevents dry-band arcing damage. Available up to 288 fibers, cables greater than 72 fibers utilize a 24 fiber per tube design to reduce environmental load (12 fibers per tube design is also available for fiber counts of 84-144).

 

Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Features and Benefits

Proven Long Span Installation & Use

  • Tailored designs span distances up to 2,600’ (800m) without interrupting power
  • Higher count designs utilize 24 fibers per tube to reduce diameter and environmental loading 

Easy Cable Entry & Preparation

  • Ripcord speeds cable entry & outer jacket removal
  • Swellable binders speed cable preparation
  • Available bend-insensitive single-mode fiber
  • 2.6 mm tube with 12 fibers per tube; 3.0 mm tube with 24 fibers per tube (with two 12 fiber binder groups) 

Reliable Lifetime Performance

  • Custom-engineered for operation under full load
  • Available with zero fiber strain at the maximum rated cable load (MRCL) or with a SafeStrain design limiting fiber strain to 0.20%
  • Guaranteed standards-based performance

 

Specifications and Ratings

Applications: Self-supporting aerial deployment for communications & power transmission space 

Constructions: All-dielectric round - typical span lengths up to 2,600’ (800m), single and dual jacket, and track resistant 

Fiber Count: 12 to 288 fibers in color-coded buffer tubes 

Fiber Types: Single-mode / bend-insensitive / NZDSF / multimode / hybrid 

Options: Track-resistant jacket, SafeStrain or ZeroStrain designs 

Standards: IEEE 1222-2011, ANSI/ICEA 640, RUS 7 CFR 1755 (RUS LISTED), Telecordia GR-20 IEC 60794-4-20 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001 

Other Versions: ezSpan ADSS

 

 

 

Product datasheet
  • TLS-DS-A-502-1024_Long Span ADSS All-Dielectric Self-Supporting Loose Tube Cable.pdf save_alt
Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Contact Us

Footer top menu - Prysmian

Contact Us