Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
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
  3. Digital Solutions
  4. Long Span ADSS Cable
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
  3. Digital Solutions
  4. Long Span ADSS Cable

Long Span ADSS Cable

Long Span ADSS Cable
Product description

Prysmian's Long Span ADSS (All-Dielectric Self-Supporting) version provides reliable self-support for distances up to 2,600 feet (800 meters). Each Long Span ADSS cable is custom-engineered for optimal placement on utility towers. It is designed to operate effectively under full weather loads, ensuring safe, dependable, and long-lasting performance. 

For installation on high-voltage lines rated up to 275 kV, an optional track-resistant jacket is available to prevent damage from dry-band arcing. The cables come in configurations of up to 288 fibers; those with more than 72 fibers utilize a design with 24 fibers per tube to minimize environmental load. A 12-fiber-per-tube design is also offered for fiber counts ranging from 84 to 144.

 

Resources

  • Fiber Outdoor Ordering Guide
  • Color Code Guide for Fiber Optic Specifications
  • Fiber Code Addendum
  • International Standards and Fiber Products Table

 

Part Numbers

Span Distance (ft)Part NumberMaximum Rate Cable Load (MRCL) (lbf)Cable OD (in)Installation Load (lbf)

Installation Sag

 

Dead EndAl Support < 600 ft SpanAl Suspension w/o SSR (< 600 ftAl Suspension with SSR
Single HDPE Jacket (without track resistance) SafeStrain™ Design | ADLS | NESC Light Load 6-72 fibers
84 to 144F
up to 600ADLS1025-24-HB-XXX10250.4924911.52872004C1E1 44501004450200S4470200S
700ADLS1025-24-HB-XXX10250.4924911.52872100C1E1 44501004450200S4470200S
800ADLS1115-24-HB-XXX11150.4945651.52872100C1E144501004450200S4470200S
900ADLS1295-24-HB-XXX12950.4986441.52872100C1E144501004450200S4470200S
156 to 216F
up to 500ADLS1025-24-HB-XXX10250.6165001.52872008C1E144501024450202S4470202S
600ADLS1115-24-HB-XXX11150.6186031.52872008C1E144501024450202S4470202S
700ADLS1295-24-HB-XXX12950.6217091.52872104C1E144501024450202S4470202S
800ADLS1475-24-HB-XXX14750.6248181.52872104C1E144501024450202S4470202S
900ADLS1655-24-HB-XXX16550.6269281.52872104C1E144501034450203S4470203S
1000ADLS1835-24-HB-XXX18350.62910401.52872104C1E144501034450203S4470203S
228 to 288F
up to 450ADLS1025-24-HB-XXX10250.7436081.52872011C1E144501044450204S4470205S
500ADLS1155-24-HB-XXX11550.7456781.52872011C1E144501044450204S4470205S
600ADLS1385-24-HB-XXX13850.7488201.52872011C1E144501054450204S4470205S
700ADLS1605-24-HB-XXX16050.7519651.52872107C1E144501054450205S4470205S
800ADLS1835-24-HB-XXX18350.75411111.52872107C1E144501054450205S4470205S
900ADLS2105-24-HB-XXX21050.75712621.52872107C1E144501054450205S4470205S
1000 ADLS2325-24-HB-XXX23250.76014131.52872107C1E144501054450205S4470205S
Single HDPE Jacket (without track resistance) SafeStrain™ Design | ADLS | NESC Medium Load 6-72 fibers
84 to 144F
up to 500ADLS1025-24-HB-XXX10250.4923511.52872004C1E144501004450200S4470200S
600ADLS1155-24-HB-XXX11550.4954251.52872004C1E144501004450200S4470200S
700ADLS1385-24-HB-XXX13850.5005051.52872100C1E144501004450200S4470200S
800ADLS1565-24-HB-XXX15650.5035841.52872100C1E14450100 4450200S4470201S
900ADLS1785-24-HB-XXX17850.5086681.52872100C1E144501004450200S4470201S
1000ADLS2015-24-HB-XXX20150.5137541.52872101C1E144501004450200S4470201S
156 to 216F
up to 400ADLS1025-24-HB-XXX10250.6164001.52872008C1E144501024450202S4470202S
500ADLS1155-24-HB-XXX11550.6195031.52872008C1E144501024450202S4470202S
600ADLS1385-24-HB-XXX  13850.6226111.52872008C1E144501024450202S4470202S
700ADLS1655-24-HB-XXX16550.6267221.52872104C1E144501034450203S4470203S
800 ADLS1875-24-HB-XXX18750.6308341.52872104C1E144501034450203S4470203S
900ADLS2105-24-HB-XXX21050.6349481.52872104C1E144501034450203S4470203S
1000ADLS2375-24-HB-XXX23750.63810671.52872104C1E144501034450203S4470203S
228 to 288F
up to 375ADLS1025-24-HB-XXX10250.7435061.52872011C1E144501044450204S4470205S
400ADLS1115-24-HB-XXX11150.7455421.52872011C1E14450104 4450204S4470205S
500ADLS1385-24-HB-XXX13850.7486841.52872011C1E144501054450204S4470205S
600ADLS1655-24-HB-XXX16550.7528281.52872011C1E144501054450205S4470205S
700ADLS1925-24-HB-XXX19250.7559751.52872107C1E144501054450205S4470205S
800ADLS2235-24-HB-XXX22350.75911271.52872107C1E144501054450205S4470205S
900ADLS2505-24-HB-XXX 25050.76212791.52872107C1E144501054450205S4470205S
Single HDPE Jacket (without track resistance) SafeStrain™ Design | ADLS | NESC Heavy Load 6-72 fibers
84 to 144F
up to 300ADLS1025-12-HB-XXX10250.4922101.52872004C1E144501004450200S4470200S
400ADLS1295-24-HB-XXX12950.4982861.52872004C1E144501004450200S4470200S
500ADLS1605-24-HB-XXX16050.5042661.52872004C1E144501004450200S4470201S
600ADLS1925-24-HB-XXX1925 0.5114501.52872005C1E14450100 4450200S4470201S
700ADLS2285-24-HB-XXX22850.5185381.52872101C1E144501004450200S4470201S
800ADLS2615-24-HB-XXX26150.5256301.52872101C1E144501004450200S4470201S
156 to 216F
up to 200ADLS1025-24-HB-XXX10250.6162001.52872008C1E144501024450202S4470202S
300ADLS1115-24-HB-XXX11150.6183011.52872008C1E144501024450202S4470202S
400ADLS1475-24-HB-XXX14750.6244091.52872008C1E144501024450202S4470202S
500ADLS1835-24-HB-XXX18350.6295201.52872008C1E144501034450203S4470203S
600ADLS2195-24-HB-XXX21950.6356351.52872008C1E1 44501034450203S4470203S
700ADLS2555-24-HB-XXX25550.6417531.52872104C1E144501034450203S4470203S
240 to 288F
up to 250ADLS1025-24-HB-XXX10250.7433381.52872011C1E144501044450204S4470205S
300ADLS1245-24-HB-XXX12450.7464081.52872011C1E144501044450204S4470205S
400ADLS1655-24-HB-XXX16550.7525521.52872011C1E144501054450205S4470205S
500ADLS2105-24-HB-XXX21050.7577011.52872011C1E144501054450205S4470205S
600ADLS2505-24-HB-XXX25050.7628531.52872011C1E144501054450205S4470205S

Note: For longer span applications, contact Prysmian for specific cable designs

Fiber CountSpanNESC Heavy, 1% SagNESC Medium, 1% SagNESC Light, 1% Sag
Diameter in (mm)Weight lb/kft (kg/km)Diameter in (mm)Weight lb/kft (kg/km)Diameter in (mm)Weight lb/kft (kg/km)
Dual HDPE Jacket (without track resistance) SafeStrain™ Design | ADLD

 

 

 

 

2-72

200 (61)0.53 (13.4)97 (144)0.52 (13.3)95 (142)0.52 (13.3)95 (142)
400 (122)0.55 (13.9) 103 (153)0.53 (13.5)98 (146)0.53 (13.4)97 (144)
600 (183)0.57 (14.4)109 (162) 0.55 (13.9)103 (153)0.54 (13.6)99 (148)
800 (244)    0.60 (15.3)122 (182) 0.56 (14.2)106 (158)0.55 (13.9)103 (153)
1000 (305)0.64 (16.2)135 (201)0.57 (14.5)111 (165)0.56 (14.1)106 (157)
1200 (366)0.67 (17.0)147 (218)0.60 (15.3)122 (182)0.57 (14.4)110 (163)
1600 (488)  0.65 (16.5)140 (208) 0.62 (15.7)127 (189)
2000 (610)  0.69 (17.6)157 (234) 0.65 (16.6)141 (210)

 

 

 

 

84-144

200 (61)0.57 (14.6)114 (169)0.57 (14.6)114 (169)0.57 (14.6)114 (169)
400 (122)0.59 (15.1)120 (179)0.58 (14.8)116 (172)0.58 (14.6)114 (170)
600 (183)0.61 (15.5)127 (188)0.59 (15.1) 120 (179)0.59 (14.9)117 (175)
800 (244)0.65 (16.5)141 (210)0.60 (15.4)124 (184)0.60 (15.1)121 (180)
1000 (305)0.68 (17.3)154 (229) 0.62 (15.8)130 (193)0.60 (15.4)124 (184)
1200 (366)0.71 (17.9)164 (244)0.65 (16.5)141 (210) 0.62 (15.7)129 (192)
1600 (488)0.77 (19.6)192 (286)0.70 (17.8)161 (240)0.67 (16.9)147 (219)
2000 (610)  0.74 (18.8) 179 (267)0.71 (17.9)164 (244)

 

 

 

 

156-216

200 (61)0.70 (17.8)157 (234)0.70 (17.8)156 (233)0.70 (17.8)156 (233)
400 (122)0.72 (18.3)165 (245)0.71 (18.0)160 (238)0.70 (17.9)159 (236)
600 (183)0.75 (19.0)178 (265)0.72 (18.3)166 (247)0.72 (18.2)163 (243)
800 (244)0.77 (19.6)189 (281)0.73 (18.6)171 (254)0.73 (18.4)168 (250)
1000 (305)0.80 (20.4)202 (301)0.76 (19.3)182 (272)0.74 (18.7)172 (255)
1200 (366)0.83 (21.0)215 (319)0.78 (19.9)193 (288)0.76 (19.4)184 (274)
1600 (488)  0.83 (21.0)215 (319)0.80 (20.4)202 (301)
2000 (610)   0.87 (22.0)235 (349)0.84 (21.3)220 (327)

 

 

 

 

240-288

200 (61)0.83 (21.1)207 (308)0.83 (21.0)205 (305)0.83 (21.0)205 (305)
400 (122)0.85 (21.5)216 (321)0.84 (21.3)211 (313)0.83 (21.2)209 (311)
600 (183)0.87 (22.2)229 (340)0.85 (21.6)218 (324)0.84 (21.5)215 (319)
800 (244)0.90 (22.9)244 (363)0.87 (22.2)229 (340)0.86 (21.7)220 (327)
1000 (305)0.93 (23.5)257 (382)0.89 (22.6)238 (354)0.88 (22.3)232 (345)
1200 (366)0.95 (24.2)272 (404)0.91 (23.2)249 (371)0.90 (22.8)242 (360)
1600 (488)  0.96 (24.3)274 (408)0.94 (23.8)264 (393)
2000 (610)    0.97 (24.7)284 (422)

For zero strain and rack-resistant jacket options, contact your Prysmian representative for information about designs with alternative span requirements or cable diameters. Cable diameters and weights may vary depending on specific span design requirements.

 

Features and Benefits

Proven Long Span Installation & Use

  • Tailored designs span distances up to 2,600’ (800m) without interrupting power
  • Higher count designs utilize 24 fibers per tube to reduce diameter and environmental loading 

Easy Cable Entry & Preparation

  • Ripcord speeds cable entry & outer jacket removal
  • Swellable binders speed cable preparation
  • Available bend-insensitive single-mode fiber
  • 2.6 mm tube with 12 fibers per tube; 3.0 mm tube with 24 fibers per tube (with two 12-fiber binder groups) 

Reliable Lifetime Performance

  • Custom-engineered for operation under full load
  • Available with zero fiber strain at the maximum rated cable load (MRCL) or with a SafeStrain™ design limiting fiber strain to 0.20%
  • Guaranteed standards-based performance

 

Specifications and Ratings

Applications: Self-supporting aerial deployment for communications and power transmission space 

Constructions: All-dielectric round - typical span lengths up to 2,600’ (800m), single and dual jacket, and track-resistant 

Fiber Count: 12 to 288 fibers in color-coded buffer tubes 

Fiber Types: Single-mode / bend-insensitive / NZDSF / multimode / hybrid 

Options: Track-resistant jacket, SafeStrain™ or ZeroStrain™ designs 

Standards: IEEE 1222-2011, ANSI/ICEA 640, RUS 7 CFR 1755 (RUS LISTED), Telecordia GR-20 IEC 60794-4-20 

Registered Supplier: ISO 9001, ISO 14001, TL 9000, and OHSAS 18001 

Other Versions: ezSpan™ ADSS

 

 

 

Product datasheet
  • TLS-DS-A-502-1024_Long Span ADSS All-Dielectric Self-Supporting Loose Tube Cable.pdf save_alt