Optical Devices Technology
Optical Devices
                                            OVERVIEW
                                        
                                        For data-driven power
Today, we provide the most advanced technologies on the market, designed to monitor not only partial discharges but also all key parameters, such as temperature and noise levels in the vicinity of cables.
The Distributed Temperature Sensor (DTS) measures temperature along the entire length of a cable system, allowing for effective performance monitoring. The Distributed Acoustic Sensor (DAS) detects the presence of potential hazards, such as an anchor near the cable, and can help locate faults if they occur.
Each device we offer is pre-qualified and can be fully integrated with our data-gathering platform, providing users with a unified reporting interface.