Specialty Cable
Specialty Cable
CAROL® Specialty Cable
CAROL® specialty cables include the EXZEL® High-Endurance Electronic Cables, which are engineered for use in extreme environments. These cables are designed for situations where exceptional performance is crucial, and cable failures are not an option. They offer complete peace of mind and excel in applications where oil, liquids, vapors, or other substances can damage the jacketing of conventional "round gray" PVC electronic cables.
In addition to improved jacketing performance, EXZEL features innovative Dual Foil/Braid Shield technology that provides enhanced shielding capabilities. This dual-foil design, with 85% copper-braid coverage, significantly reduces electromagnetic and radio-frequency interference (EMI/RFI) compared to traditional single-foil tape designs.
EXZEL® High-Endurance Electronic Cables
CAROL® brand cables are recognized globally for their wide range, high quality, and reliability. They stand out due to unique features, including various jacket colors, printed legends, TRU-Mark® sequential footage markings, specialized constructions, innovative materials, and superior manufacturing standards. Our team of expert engineers provides exceptional service and design assistance, and most of our products are certified by major organizations, such as UL, ETL, RoHS, CSA, and others from around the world.
EXZEL® High-Endurance Cables provide:
- Reduced downtime, resulting in a lower total cost of ownership.
- Superior reliability even in the harshest environments.
- An extensive selection to meet various application needs.
- Optimal lifespan in severe operating conditions.
- The highest shield coverage available for maximum EMI/RFI resistance.
- Low-Smoke, Zero-Halogen construction.
- Premium-grade PVC insulation and jacketing, ideal for routing in tight spaces.
- Resistance to most oils (UL Class 43) and ambient temperatures up to 105˚C.
EXZEL® High-Endurance electronics line is suitable for a variety of applications, including:
- Manufacturing
- Food and beverage processing
- Semiconductor production
- Utilities
- Military operations
- Process industries
- Medical diagnostics