CAROL® Specialty Cable
CAROL® specialty cables include the EXZEL® High-Endurance Electronic Cables, specifically engineered for extreme environments. These cables are designed for situations where exceptional performance is critical and where cable failures cannot be tolerated. They provide complete peace of mind and excel in applications where oil, liquids, vapors, or other substances could damage the jacketing of standard "round gray" PVC electronic cables.
In addition to enhanced jacketing performance, EXZEL cables feature innovative Dual Foil/Braid Shield technology, which offers superior shielding. This dual-foil design includes 85% copper-braid coverage, significantly reducing electromagnetic and radio-frequency interference (EMI/RFI) compared to traditional single-foil tape designs.