Control, Power & Instrumentation Industrial Cables
Control, Power & Instrumentation Industrial Cables
A higher standard of cable
Prysmian's control, power, and instrumentation cables are designed for customers seeking a versatile solution for challenging environments. These cables are suitable for use in hazardous areas, locations with high electromagnetic interference, or situations that require the highest level of fire resistance. Our cables are not only reliable but also adaptable to a variety of conditions, offering you the versatility you need.
Consistent supply, even in challenging conditions
Prysmian's cables are designed for exceptional functionality, safety, and durability. With our wide range of control, power, and instrumentation cables, customers can rely on us to provide the perfect solution for any task without fail.
Control & Power Cables
Explore a wide variety of 600V multiconductor control and power cable options designed to meet your specific requirements. We offer trusted brands such as CVTC® Variable Frequency Drive (VFD) shielded cable, VNTC® control and power cable, and FREP® control UL Type TC-ER cable.
Instrumentation Cables
Prysmian's instrumentation cables ensure consistent and precise performance monitoring of machinery and equipment, which is essential for the seamless operation of industrial plants and manufacturing facilities.