Industrial Cables

We provide customers with the most advanced cables suitable for every application

At Prysmian, our mission is to provide our customers with cutting-edge, technologically advanced, and precisely tailored cables for every project.

Our globally recognized portfolio sets the standard for excellence in power, control, and instrumentation cable products. Our solutions are meticulously designed to meet the diverse demands of manufacturing and industrial distribution applications, ensuring consistent performance even in the harshest environments.

We offer industry-certified industrial instrumentation, power and control cables, and AIRGUARD® armored cables to meet a wide range of customer requirements.

Industrial Cable Solutions


Low Voltage Cables Prysmian Group

Low Voltage Cables

Discover More
Medium Voltage Cables  Prysmian Group

Medium Voltage Cables

Discover More
Amored Cables

Armored Cables

Discover More
Control, Power & Instrumentation Cables

Control, Power & Instrumentation Cables

Discover More

AIRGUARD® Armored Cable Solutions

AIRGUARD® cable systems are innovative solutions suitable for a variety of applications. Our proprietary polymeric-armored cable technology eliminates the need for outdated options like interlocked and continuously corrugated welded (CCW) cables. These systems come in different constructions, including high-voltage, medium-voltage, low-voltage, instrumentation, and fiber-optic cables.

17 FREE® and GenFREE® LSZH Cables

Prysmian's 17 FREE® cable constructions are designed with environmentally friendly properties and are offered at competitive prices. By eliminating halogens, these cables are free from chlorine, fluorine, bromine, and iodine, making them less toxic and more eco-friendly.

GenFREE® II Low-Smoke Zero-Halogen (LSZH) Low Voltage Power Cables use 17 FREE technology provide excellent flame resistance and low smoke emissions, and are completely halogen-free. Available in Type XHHW-2 single-conductor designs, these cables are ideal for use in enclosed environments or densely populated areas where strict adherence to smoke- and halogen-free material standards is required.

Contact Us


Industrial Cables - US

Inside Sales

4 Tesseneer Drive, Highland Heights, KY 41076

  • phone+1 800 243 8020
  • print
  • email
  • mapview map