A Higher Standard of Cable
Prysmian's control, power, and instrumentation cables are designed for customers who need versatile solutions for challenging environments. These cables are suitable for use in hazardous areas, locations with high electromagnetic interference, and applications that require high fire resistance.
Our cables are not only reliable but also adaptable to a wide range of conditions, providing the versatility you need. Prysmian's cables are engineered for exceptional functionality, safety, and durability. With our wide range of control, power, and instrumentation cables, customers can depend on us to deliver the perfect solution for any task.
Control & Power Cables
Explore our extensive selection of 600V multiconductor control and power cables tailored to meet your specific requirements. We offer trusted brands such as CVTC® shielded variable-frequency-drive (VFD) cables, VNTC® control and power cables, and FREP® control UL Type TC-ER cables.
Instrumentation Cables
Prysmian's instrumentation cables provide consistent and precise performance monitoring of machinery and equipment, which is essential for the seamless operation of industrial plants and manufacturing facilities.